Menu Search

Handwheels - Two Spoked Technopolymer

In production

Our range of Spoked Handwheels provide a leveraging hand hold for positioning and adjustment on machine and equipment. A choice of technopolymer material offers resistance to oils and grease often found in their working environment. The range is fitted with different types of manoeuvering handles to increase safety.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
49 results
Product SKUs information
Item Code Price range Availability Colour Hand Wheel Style Wheel Material Number of Spokes Hand Wheel Diameter View
$87.934 - $97.4338 Request the lead time here
Black
With Handle
PP
2
99.0 mm
$73.5404 - $81.4852 Request the lead time here
Black
With Handle
PP
2
160.0 mm
$121.4507 - $134.5714 Request the lead time here
Natural
With Handle
Aluminium
2
140.0 mm
$27.0908 - $30.0176 Request the lead time here
Black
No Handle
PP
2
80.0 mm
$233.1771 - $258.368 Request the lead time here
Natural
With Handle
Aluminium
2
200.0 mm
$57.7764 - $64.0182 Request the lead time here
Black
With Handle
PP
2
99.0 mm
$55.6372 - $61.6478 Request the lead time here
Black
With Handle
PP
2
125.0 mm
$28.0664 - $31.0985 Request the lead time here
Black
No Handle
PP
2
99.0 mm
$33.7163 - $37.3588 Request the lead time here
Black
No Handle
PP
2
125.0 mm
$121.5883 - $134.7239 Request the lead time here
Black
With Handle
PP
2
160.0 mm
$43.2034 - $47.8708 Request the lead time here
Black
No Handle
PP
2
160.0 mm
$73.1454 - $81.0475 Request the lead time here
Black
No Handle
PP
2
200.0 mm
$182.8695 - $202.6254 Request the lead time here
Black
No Handle
PP
2
300.0 mm
$87.934 - $97.4338 Request the lead time here
Black
With Handle
PP
2
99.0 mm
$99.7367 - $110.5115 Request the lead time here
Black
With Handle
PP
2
160.0 mm
$127.8467 - $141.6584 Request the lead time here
Black
With Handle
PP
2
200.0 mm
$67.5723 - $74.8723 Request the lead time here
Black
With Handle
PP
2
80.0 mm
Request the lead time here
Black
No Handle
PP
2
125.0 mm
$111.2162 - $123.2312 Request the lead time here
Black
With Handle
PP
2
125.0 mm
$48.4467 - $53.6806 Request the lead time here
Black
No Handle
PP
2
160.0 mm
  • of 3
Control Hand Wheel - Hand Wheel Diameter - 99.0 mm | 3.898 in ; Overall Height - 97.0 mm | 3.819 in ; Maximum Bore Size - 12.0 mm | 0.472 in ; Handle Type - Fold Away Handle

1219196

Price Range
$97.4338 - $87.934

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    99.0 mm
  • Hand Wheel Height
    37.0 mm
  • Handle Height
    60.0 mm
  • Hub Diameter
    25.5 mm
  • Overall Height
    97.0 mm
Control Hand Wheel - Hand Wheel Diameter - 160.0 mm | 6.299 in ; Overall Height - 131.0 mm | 5.157 in ; Maximum Bore Size - 16.0 mm | 0.63 in ;

1219204

Price Range
$81.4852 - $73.5404

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    160.0 mm
  • Hand Wheel Height
    51.0 mm
  • Handle Height
    80.0 mm
  • Hub Diameter
    40.0 mm
  • Overall Height
    131.0 mm
Control Hand Wheel - Hand Wheel Diameter - 140.0 mm | 5.512 in ; ; Maximum Bore Size - 14.0 mm | 0.551 in ; Handle Type - Revolving Handle

491277

Price Range
$134.5714 - $121.4507

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    140.0 mm
  • Hand Wheel Height
    36.0 mm
  • Handle Length
    65.0 mm
  • Hub Diameter
    36.0 mm
  • Colour
    Natural
Control Hand Wheel - Hand Wheel Diameter - 80.0 mm | 3.15 in ; Wheel Type - Two-Spoke ; Overall Height - 35.0 mm | 1.378 in ;

1219227

Price Range
$30.0176 - $27.0908

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    80.0 mm
  • Hand Wheel Height
    35.0 mm
  • Hub Diameter
    25.0 mm
  • Overall Height
    35.0 mm
  • Colour
    Black
Control Hand Wheel - Hand Wheel Diameter - 200.0 mm | 7.874 in ; Overall Height - 141.0 mm | 5.551 in ; Maximum Bore Size - 18.0 mm | 0.709 in ; Handle Type - Revolving Handle

491279

Price Range
$258.368 - $233.1771

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    45.0 mm
  • Handle Height
    96.0 mm
  • Hub Diameter
    42.0 mm
  • Overall Height
    141.0 mm
Control Hand Wheel - Hand Wheel Diameter - 99.0 mm | 3.898 in ; Overall Height - 97.0 mm | 3.819 in ; Maximum Bore Size - 10.0 mm | 0.394 in ;

1219194

Price Range
$64.0182 - $57.7764

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    99.0 mm
  • Hand Wheel Height
    37.0 mm
  • Handle Height
    60.0 mm
  • Hub Diameter
    25.5 mm
  • Overall Height
    97.0 mm
Control Hand Wheel - Hand Wheel Diameter - 125.0 mm | 4.921 in ; Overall Height - 109.0 mm | 4.291 in ; Maximum Bore Size - 12.0 mm | 0.472 in ;

1219198

Price Range
$61.6478 - $55.6372

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    125.0 mm
  • Hand Wheel Height
    44.0 mm
  • Handle Height
    65.0 mm
  • Hub Diameter
    31.0 mm
  • Overall Height
    109.0 mm
Control Hand Wheel - Hand Wheel Diameter - 99.0 mm | 3.898 in ; Wheel Type - Two-Spoke ; Overall Height - 37.0 mm | 1.457 in ;

1219197

Price Range
$31.0985 - $28.0664

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    99.0 mm
  • Hand Wheel Height
    37.0 mm
  • Hub Diameter
    25.5 mm
  • Overall Height
    37.0 mm
  • Colour
    Black
Control Hand Wheel - Hand Wheel Diameter - 125.0 mm | 4.921 in ; Wheel Type - Two-Spoke ; Overall Height - 44.0 mm | 1.732 in ;

1219202

Price Range
$37.3588 - $33.7163

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    125.0 mm
  • Hand Wheel Height
    44.0 mm
  • Hub Diameter
    31.0 mm
  • Overall Height
    44.0 mm
  • Colour
    Black
Control Hand Wheel - Hand Wheel Diameter - 160.0 mm | 6.299 in ; Overall Height - 131.0 mm | 5.157 in ; Maximum Bore Size - 16.0 mm | 0.63 in ; Handle Type - Fold Away Handle

1219206

Price Range
$134.7239 - $121.5883

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    160.0 mm
  • Hand Wheel Height
    51.0 mm
  • Handle Height
    80.0 mm
  • Hub Diameter
    40.0 mm
  • Overall Height
    131.0 mm
Control Hand Wheel - Hand Wheel Diameter - 160.0 mm | 6.299 in ; Wheel Type - Two-Spoke ; Overall Height - 51.0 mm | 2.008 in ;

1219208

Price Range
$47.8708 - $43.2034

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    160.0 mm
  • Hand Wheel Height
    51.0 mm
  • Hub Diameter
    40.0 mm
  • Overall Height
    51.0 mm
  • Colour
    Black
Control Hand Wheel - Hand Wheel Diameter - 200.0 mm | 7.874 in ; Wheel Type - Two-Spoke ; Overall Height - 61.0 mm | 2.402 in ;

1219212

Price Range
$81.0475 - $73.1454

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    61.0 mm
  • Hub Diameter
    50.0 mm
  • Overall Height
    61.0 mm
  • Colour
    Black
Control Hand Wheel - Hand Wheel Diameter - 300.0 mm | 11.811 in ; Wheel Type - Two-Spoke ; Overall Height - 78.0 mm | 3.071 in ;

1219219

Price Range
$202.6254 - $182.8695

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    300.0 mm
  • Hand Wheel Height
    78.0 mm
  • Hub Diameter
    66.0 mm
  • Overall Height
    78.0 mm
  • Colour
    Black
Control Hand Wheel - Hand Wheel Diameter - 99.0 mm | 3.898 in ; Overall Height - 97.0 mm | 3.819 in ; Maximum Bore Size - 10.0 mm | 0.394 in ; Handle Type - Fold Away Handle

1219195

Price Range
$97.4338 - $87.934

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    99.0 mm
  • Hand Wheel Height
    37.0 mm
  • Handle Height
    60.0 mm
  • Hub Diameter
    25.5 mm
  • Overall Height
    97.0 mm
Control Hand Wheel - Hand Wheel Diameter - 160.0 mm | 6.299 in ; Overall Height - 131.0 mm | 5.157 in ; Maximum Bore Size - 14.0 mm | 0.551 in ; Handle Type - Fold Away Handle

1219205

Price Range
$110.5115 - $99.7367

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    160.0 mm
  • Hand Wheel Height
    51.0 mm
  • Handle Height
    80.0 mm
  • Hub Diameter
    40.0 mm
  • Overall Height
    131.0 mm
Control Hand Wheel - Hand Wheel Diameter - 200.0 mm | 7.874 in ; Overall Height - 141.0 mm | 5.551 in ; Maximum Bore Size - 20.0 mm | 0.787 in ; Handle Type - Fold Away Handle

1219210

Price Range
$141.6584 - $127.8467

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    61.0 mm
  • Handle Height
    80.0 mm
  • Hub Diameter
    50.0 mm
  • Overall Height
    141.0 mm
Control Hand Wheel - Hand Wheel Diameter - 80.0 mm | 3.15 in ; Overall Height - 80.0 mm | 3.15 in ; Maximum Bore Size - 18.0 mm | 0.709 in ; Handle Type - Fold Away Handle

1219225

Price Range
$74.8723 - $67.5723

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    80.0 mm
  • Hand Wheel Height
    35.0 mm
  • Handle Height
    45.0 mm
  • Hub Diameter
    25.0 mm
  • Overall Height
    80.0 mm
Handwheel Male 125.0 mm 14.0 mm 22.0 mm PP Black

1219203


Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    125.0 mm
  • Hand Wheel Height
    44.0 mm
  • Height Under Wheel
    22.0 mm
  • Hub Diameter
    31.0 mm
  • Overall Height
    44.0 mm
Control Hand Wheel - Hand Wheel Diameter - 125.0 mm | 4.921 in ; Overall Height - 109.0 mm | 4.291 in ; Maximum Bore Size - 14.0 mm | 0.551 in ; Handle Type - Fold Away Handle

1219201

Price Range
$123.2312 - $111.2162

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    125.0 mm
  • Hand Wheel Height
    44.0 mm
  • Handle Height
    65.0 mm
  • Hub Diameter
    31.0 mm
  • Overall Height
    109.0 mm
Control Hand Wheel - Hand Wheel Diameter - 160.0 mm | 6.299 in ; Wheel Type - Two-Spoke ; Overall Height - 51.0 mm | 2.008 in ;

1219207

Price Range
$53.6806 - $48.4467

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    160.0 mm
  • Hand Wheel Height
    51.0 mm
  • Hub Diameter
    40.0 mm
  • Overall Height
    51.0 mm
  • Colour
    Black