| Quantity | Unit price |
|---|---|
| 1 - 4 | $81.0475 |
| 5 - 24 | $76.9951 |
| 25 + | $73.1454 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Hand Wheel Diameter | 200.0 mm |
|---|---|
| Hand Wheel Diameter | 7.874 in |
| Hand Wheel Height | 2.402 in |
| Hand Wheel Height | 61.0 mm |
| Hub Diameter | 1.969 in |
| Hub Diameter | 50.0 mm |
| Overall Height | 2.402 in |
| Overall Height | 61.0 mm |
| Colour | Black |
| Full Material | High Resilience Polypropylene Based (PP) Technopolymer |
| Hand Wheel Style | No Handle |
| Hole Type | Reamed Hole |
| Number of Spokes | 2 |
| Wheel Material | PP |
| Wheel Type | Two-Spoke |
| Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue