Quantity | Unit price |
---|---|
100 - 499 | $32.6258 |
500 - 2499 | $30.9946 |
2500 + | $29.4449 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Handle Width | 20.0 mm |
---|---|
Handle Width | 0.787 in |
Colour | Natural |
Finish | Bright Chrome |
Lock Type | Keyless |
Material | Zinc Alloy |
Minimum Panel Thickness | 1.0 mm |
Minimum Panel Thickness | 0.039 in |
Base Length | 62.5 mm |
Base Length | 2.461 in |
Base Height | 43.5 mm |
Base Height | 1.713 in |
Maximum Panel Thickness | 5.0 mm |
Maximum Panel Thickness | 0.197 in |
Full Material | Die Cast Zinc Alloy |
Handle Shape | L-Shape |
Key Type | Keyless |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue