Quantity | Unit price |
---|---|
1 - 1 | $15.3115 |
2 - 9 | $14.546 |
10 + | $13.8187 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Finish | Bright Chrome |
---|---|
Lock Type | Keyless |
Material | Zinc Alloy |
Base Length | 69.5 mm |
Base Length | 2.736 in |
Full Material | Die Cast Zinc Alloy |
Handle Shape | L-Shape |
Handle Type | Cam Latch Handle |
Key Type | Keyless |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue