Quantity | Unit price |
---|---|
5 - 49 | $48.1631 |
50 - 249 | $27.5218 |
250 + | $26.1457 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 35.0 mm |
---|---|
Base Length | 1.378 in |
Thickness | 2.5 mm |
Thickness | 0.098 in |
Action Type | Folding |
Body Material | Stainless Steel |
Colour | Natural |
Finish | Natural |
Full Material | Stainless Steel |
Hinge Type | Cover Stay |
Material | Stainless Steel |
Mounting Orientation | Right Handed |
Overall Length | 292.0 mm |
Overall Length | 11.496 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue