Menu Search

Fixed Compression Cam Latches

In production

"Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement.

The added compression allows for secure closure when IP/NEMA performance is required. It has been tested according to the DIN for vibration and shock. When the key is turned 180 degrees the cam moves to the fixing position.

It works in temperatures from -50 to +80 C.

  • Material: Die Cast Zinc Alloy, Zinc Alloy, Zamak, Stainless Steel
  • Colour: Black, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
145 results
Product SKUs information
Item Code Price range Availability Colour Material Finish Head Style Key Type Grip Range View
$18.8371 - $20.8721 Request the lead time here
Black
Die Cast Zinc Alloy
Black Powder Coated
Countersunk with Slot
Slotted Key
32.0 mm
$18.8371 - $20.8721 Request the lead time here
Black
Die Cast Zinc Alloy
Black Powder Coated
7.0 mm Triangle
Triangle Key
32.0 mm
$18.8371 - $20.8721 Request the lead time here
Black
Die Cast Zinc Alloy
Black Powder Coated
Countersunk with Slot
Slotted Key
24.0 mm
$18.8371 - $20.8721 Request the lead time here
Black
Die Cast Zinc Alloy
Black Powder Coated
Countersunk with Slot
Slotted Key
35.0 mm
$18.8371 - $20.8721 Request the lead time here
Black
Die Cast Zinc Alloy
Black Powder Coated
Countersunk with Slot
Slotted Key
22.0 mm
$18.8371 - $20.8721 Request the lead time here
Black
Die Cast Zinc Alloy
Black Powder Coated
7.0 mm Triangle
Triangle Key
28.0 mm
$18.8371 - $20.8721 Request the lead time here
Black
Die Cast Zinc Alloy
Black Powder Coated
Countersunk with Slot
Slotted Key
20.0 mm
$18.8371 - $20.8721 Request the lead time here
Black
Die Cast Zinc Alloy
Black Powder Coated
7.0 mm Triangle
Triangle Key
22.0 mm
$18.8371 - $20.8721 Request the lead time here
Black
Die Cast Zinc Alloy
Black Powder Coated
Countersunk with Slot
Slotted Key
38.0 mm
$18.8371 - $20.8721 Request the lead time here
Black
Die Cast Zinc Alloy
Black Powder Coated
7.0 mm Triangle
Triangle Key
38.0 mm
$18.8371 - $20.8721 Request the lead time here
Black
Die Cast Zinc Alloy
Black Powder Coated
7.0 mm Triangle
Triangle Key
20.0 mm
$18.8371 - $20.8721 Request the lead time here
Black
Die Cast Zinc Alloy
Black Powder Coated
7.0 mm Triangle
Triangle Key
24.0 mm
$18.8371 - $20.8721 Request the lead time here
Black
Die Cast Zinc Alloy
Black Powder Coated
Countersunk with Slot
Slotted Key
28.0 mm
$16.4106 - $18.1835 Request the lead time here
Black
Zamak
Black Powder Coated
7.0 mm Triangle
7.0 mm Triangle Key
50.0 mm
$16.4106 - $18.1835 Request the lead time here
Black
Zamak
Black Powder Coated
3.0 mm Double Bit
3.0 mm Double Bit Key
42.0 mm
$16.4106 - $18.1835 Request the lead time here
Black
Zamak
Black Powder Coated
7.0 mm Triangle
7.0 mm Triangle Key
44.0 mm
$19.5518 - $21.6641 Request the lead time here
Black
Zamak
Black Powder Coated
8.0 mm Square
8.0 mm Square Key
20.0 mm
$19.5518 - $21.6641 Request the lead time here
Black
Zamak
Black Powder Coated
8.0 mm Square
8.0 mm Square Key
32.0 mm
Request the lead time here
Silver
Stainless Steel
5.0 mm Double Bit
5.0 mm Double Bit Key
28.0 mm
Request the lead time here
Silver
Stainless Steel
8.0 mm Square
8.0 mm Square Key
30.0 mm
  • of 8
Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; Latch Style:Fixed Compression ; Maximum Grip - 32.0 mm | 1.26 in ; ; Handle Type - Tool Operated Handle

496568

Price Range
$20.8721 - $18.8371

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Latch Material
    Die Cast Zinc Alloy
  • Housing Material
    Die Cast Zinc Alloy
  • Key Type
    Slotted Key
Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; Latch Style:Fixed Compression ; Maximum Grip - 32.0 mm | 1.26 in ; ; Handle Type - Key Operated Handle

496561

Price Range
$20.8721 - $18.8371

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Latch Material
    Die Cast Zinc Alloy
  • Housing Material
    Die Cast Zinc Alloy
  • Key Type
    Triangle Key
Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; Latch Style:Fixed Compression ; Maximum Grip - 24.0 mm | 0.945 in ; ; Handle Type - Tool Operated Handle

496566

Price Range
$20.8721 - $18.8371

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Latch Material
    Die Cast Zinc Alloy
  • Housing Material
    Die Cast Zinc Alloy
  • Key Type
    Slotted Key
Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; Latch Style:Fixed Compression ; Maximum Grip - 35.0 mm | 1.378 in ; ; Handle Type - Tool Operated Handle

496569

Price Range
$20.8721 - $18.8371

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Latch Material
    Die Cast Zinc Alloy
  • Housing Material
    Die Cast Zinc Alloy
  • Key Type
    Slotted Key
Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; Latch Style:Fixed Compression ; Maximum Grip - 22.0 mm | 0.866 in ; ; Handle Type - Tool Operated Handle

496565

Price Range
$20.8721 - $18.8371

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Latch Material
    Die Cast Zinc Alloy
  • Housing Material
    Die Cast Zinc Alloy
  • Key Type
    Slotted Key
Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; Latch Style:Fixed Compression ; Maximum Grip - 28.0 mm | 1.102 in ; ; Handle Type - Key Operated Handle

496560

Price Range
$20.8721 - $18.8371

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Latch Material
    Die Cast Zinc Alloy
  • Housing Material
    Die Cast Zinc Alloy
  • Key Type
    Triangle Key
Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; Latch Style:Fixed Compression ; Maximum Grip - 20.0 mm | 0.787 in ; ; Handle Type - Tool Operated Handle

496564

Price Range
$20.8721 - $18.8371

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Latch Material
    Die Cast Zinc Alloy
  • Housing Material
    Die Cast Zinc Alloy
  • Key Type
    Slotted Key
Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; Latch Style:Fixed Compression ; Maximum Grip - 22.0 mm | 0.866 in ; ; Handle Type - Key Operated Handle

496558

Price Range
$20.8721 - $18.8371

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Latch Material
    Die Cast Zinc Alloy
  • Housing Material
    Die Cast Zinc Alloy
  • Key Type
    Triangle Key
Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; Latch Style:Fixed Compression ; Maximum Grip - 38.0 mm | 1.496 in ; ; Handle Type - Tool Operated Handle

496570

Price Range
$20.8721 - $18.8371

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Latch Material
    Die Cast Zinc Alloy
  • Housing Material
    Die Cast Zinc Alloy
  • Key Type
    Slotted Key
Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; Latch Style:Fixed Compression ; Maximum Grip - 38.0 mm | 1.496 in ; ; Handle Type - Key Operated Handle

496563

Price Range
$20.8721 - $18.8371

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Latch Material
    Die Cast Zinc Alloy
  • Housing Material
    Die Cast Zinc Alloy
  • Key Type
    Triangle Key
Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; Latch Style:Fixed Compression ; Maximum Grip - 20.0 mm | 0.787 in ; ; Handle Type - Key Operated Handle

496557

Price Range
$20.8721 - $18.8371

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Latch Material
    Die Cast Zinc Alloy
  • Housing Material
    Die Cast Zinc Alloy
  • Key Type
    Triangle Key
Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; Latch Style:Fixed Compression ; Maximum Grip - 24.0 mm | 0.945 in ; ; Handle Type - Key Operated Handle

496559

Price Range
$20.8721 - $18.8371

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Latch Material
    Die Cast Zinc Alloy
  • Housing Material
    Die Cast Zinc Alloy
  • Key Type
    Triangle Key
Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; Latch Style:Fixed Compression ; Maximum Grip - 28.0 mm | 1.102 in ; ; Handle Type - Tool Operated Handle

496567

Price Range
$20.8721 - $18.8371

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Latch Material
    Die Cast Zinc Alloy
  • Housing Material
    Die Cast Zinc Alloy
  • Key Type
    Slotted Key
Compression Cam Latch - Key Operated Handle; Maximum Grip - 50.0 mm | 1.969 in; Zamak

0401113761E

Price Range
$18.1835 - $16.4106

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Key Type
    7.0 mm Triangle Key
  • Latch Style
    Fixed Compression
  • Handle Type
    Key Operated Handle
Compression Cam Latch - Key Operated Handle; Maximum Grip - 42.0 mm | 1.654 in; Zamak

0401111338E

Price Range
$18.1835 - $16.4106

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Key Type
    3.0 mm Double Bit Key
  • Latch Style
    Fixed Compression
  • Handle Type
    Key Operated Handle
Compression Cam Latch - Key Operated Handle; Maximum Grip - 44.0 mm | 1.732 in; Zamak

0401123744001E

Price Range
$18.1835 - $16.4106

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Finish
    Black Powder Coated
  • Housing Material
    Zamak
  • Key Type
    7.0 mm Triangle Key
  • Latch Style
    Fixed Compression
Compression Cam Latch - Key Operated Handle; Maximum Grip - 20.0 mm | 0.787 in; Zamak

0401122861001E

Price Range
$21.6641 - $19.5518

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Finish
    Black Powder Coated
  • Housing Material
    Zamak
  • Key Type
    8.0 mm Square Key
  • Latch Style
    Fixed Compression
Compression Cam Latch - Key Operated Handle; Maximum Grip - 32.0 mm | 1.26 in; Zamak

0401122830001E

Price Range
$21.6641 - $19.5518

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Finish
    Black Powder Coated
  • Housing Material
    Zamak
  • Key Type
    8.0 mm Square Key
  • Latch Style
    Fixed Compression
Compression Cam Latch - Key Operated Handle; Maximum Grip - 28.0 mm | 1.102 in; Stainless Steel

5401401535002E


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    5.0 mm Double Bit Key
  • Latch Style
    Fixed Compression
  • Handle Type
    Key Operated Handle
  • Maximum Compression
    4.0 mm
Compression Cam Latch - Key Operated Handle; Maximum Grip - 30.0 mm | 1.181 in; Stainless Steel

5401402833002E


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Square Key
  • Latch Style
    Fixed Compression
  • Handle Type
    Key Operated Handle
  • Maximum Compression
    4.0 mm