| Quantity | Unit price |
|---|---|
| 15 - 74 | $20.8721 |
| 75 - 374 | $19.8286 |
| 375 + | $18.8371 |
| Cam Material | Die Cast Zinc Alloy |
|---|---|
| Finish | Black Powder Coated |
| Latch Material | Die Cast Zinc Alloy |
| Housing Material | Die Cast Zinc Alloy |
| Key Type | Slotted Key |
| Latch Style | Fixed Compression |
| Handle Type | Tool Operated Handle |
| Maximum Compression | 6.0 mm |
| Maximum Compression | 0.236 in |
| Grip Range | 20.0 mm |
| Grip Range | 0.787 in |
| Housing Height | 32.0 mm |
| Housing Height | 1.26 in |
| Head Height | 6.0 mm |
| Head Height | 0.236 in |
| Colour | Black |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue