Menu Search

Easy Pull Masking Caps

In stock

Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include;anodizing, blasting, powder coating, e-coating and plating.

The caps have a flanged design and an internal seal that provides a secure fit. These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.

Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times.

  • Materials: Silicone Rubber 600F (316C) and EPDM 425F (218C)
  • Colours: Natural and Black
  • Hardness: Durometer (Shore A) 55 + 5

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
23 results
Product SKUs information
Item Code Price range Availability Colour Material Inside Height Maximum Temperature Inside Diameter View
$0.1005 - $0.1058 Request the lead time here
Natural
Silicone
0.8 mm
316 °C
$0.112 - $0.2063 Request the lead time here
Natural
Silicone
0.9 mm
316 °C
$0.5464 - $1.0066 Request the lead time here
Black
EPDM
25.7 mm
12.3 mm
$0.1969 - $0.3628 7 In stock
Black
Silicone
1.2 mm
316 °C
$0.6912 - $1.2734 Request the lead time here
Natural
Silicone
52.0 mm
250 °C
15.0 mm
$0.5741 - $0.6043 Request the lead time here
Black
EPDM
30.9 mm
11.5 mm
$0.3394 - $0.6254 Request the lead time here
Black
EPDM
23.1 mm
6.5 mm
$0.1086 - $0.1142 Request the lead time here
Black
Silicone
0.8 mm
316 °C
$0.1313 - $0.2417 Request the lead time here
Black
Silicone
1 mm
316 °C
$0.6491 - $1.1958 Request the lead time here
Black
EPDM
30.0 mm
13.5 mm
$0.3247 - $0.5981 Request the lead time here
Black
EPDM
30.0 mm
4.0 mm
$0.721 - $1.3285 Request the lead time here
Black
EPDM
30.0 mm
15.4 mm
$0.4782 - $0.8809 17 In stock
Black
EPDM
33.8 mm
7.5 mm
$0.3811 - $0.4011 Request the lead time here
Black
EPDM
35.0 mm
4.8 mm
$0.3895 - $0.41 Request the lead time here
Black
EPDM
30.0 mm
6.0 mm
$0.3998 - $0.4209 Request the lead time here
Black
EPDM
24.7 mm
8.0 mm
$1.1773 - $2.1688 Request the lead time here
Black
EPDM
50.0 mm
180 °C
23.0 mm
$0.9317 - $1.7164 Request the lead time here
Black
EPDM
50.0 mm
29.0 mm
$0.2166 - $0.399 Request the lead time here
Natural
Silicone
316 °C
$0.3326 - $0.6125 199 In stock
Natural
Silicone
316 °C
  • of 2
Easy Pull Masking Cap 9.0 mm 6.3 mm 0.8 mm Natural Silicone

35-SCR1000

Price Range
$0.1058 - $0.1005

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Inside Height
    0.8 mm
Easy Pull Masking Cap 11.7 mm 7.1 mm 0.9 mm Natural Silicone

35-SCR2000

Price Range
$0.2063 - $0.112

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Inside Height
    0.9 mm
Easy Pull Masking Caps 12.3 mm 25.7 mm Black EPDM

461880

Price Range
$1.0066 - $0.5464

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Inside Diameter
    12.3 mm
  • Inside Height
    25.7 mm
Easy Pull Masking Cap 16.0 mm 12.5 mm 1.2 mm Black Silicone

35-SCR3000

Price Range
$0.3628 - $0.1969

Stock Levels
7 In stock
Attributes
  • Colour
    Black
  • Full Material
    Silicone
  • Inside Height
    1.2 mm
Easy Pull Masking Caps 15.0 mm 52.0 mm Natural Silicone

491664

Price Range
$1.2734 - $0.6912

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    15.0 mm
  • Inside Height
    52.0 mm
Easy Pull Masking Caps 11.5 mm 30.9 mm Black EPDM

461879

Price Range
$0.6043 - $0.5741

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Inside Diameter
    11.5 mm
  • Inside Height
    30.9 mm
Easy Pull Masking Caps 6.5 mm 23.1 mm Black EPDM

461872

Price Range
$0.6254 - $0.3394

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Inside Diameter
    6.5 mm
  • Inside Height
    23.1 mm
Easy Pull Masking Cap 10.0 mm 6.3 mm 0.8 mm Black Silicone

35-SCR4000

Price Range
$0.1142 - $0.1086

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Silicone
  • Inside Height
    0.8 mm
Easy Pull Masking Cap 11.9 mm 7.5 mm 1.0 mm Black Silicone

35-SCR5000

Price Range
$0.2417 - $0.1313

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Silicone
  • Inside Height
    1 mm
Easy Pull Masking Caps 13.5 mm 30.0 mm Black EPDM

461881

Price Range
$1.1958 - $0.6491

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Inside Diameter
    13.5 mm
  • Inside Height
    30.0 mm
Easy Pull Masking Caps 4.0 mm 30.0 mm Black EPDM

461867

Price Range
$0.5981 - $0.3247

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Inside Diameter
    4.0 mm
  • Inside Height
    30.0 mm
Easy Pull Masking Caps 15.4 mm 30.0 mm Black EPDM

461882

Price Range
$1.3285 - $0.721

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Inside Diameter
    15.4 mm
  • Inside Height
    30.0 mm
Easy Pull Masking Caps 7.5 mm 33.8 mm Black EPDM

461874

Price Range
$0.8809 - $0.4782

Stock Levels
17 In stock
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Inside Diameter
    7.5 mm
  • Inside Height
    33.8 mm
Easy Pull Masking Caps 4.8 mm 35.0 mm Black EPDM

461869

Price Range
$0.4011 - $0.3811

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Inside Diameter
    4.8 mm
  • Inside Height
    35.0 mm
Easy Pull Masking Caps 6.0 mm 30.0 mm Black EPDM

461871

Price Range
$0.41 - $0.3895

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Inside Diameter
    6.0 mm
  • Inside Height
    30.0 mm
Easy Pull Masking Caps 8.0 mm 24.7 mm Black EPDM

461875

Price Range
$0.4209 - $0.3998

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Inside Diameter
    8.0 mm
  • Inside Height
    24.7 mm
Easy Pull Masking Caps 23.0 mm 50.0 mm Black EPDM

10626658

Price Range
$2.1688 - $1.1773

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Inside Diameter
    23.0 mm
  • Inside Height
    50.0 mm
Easy Pull Masking Caps 29.0 mm 50.0 mm Black EPDM

10626665

Price Range
$1.7164 - $0.9317

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Inside Diameter
    29.0 mm
  • Inside Height
    50.0 mm
Easy Pull Masking Caps 6.0 mm 52.0 mm Natural Silicone

20014971

Price Range
$0.399 - $0.2166

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
Easy Pull Masking Caps 15.5 mm 52.0 mm Natural Silicone

20014957

Price Range
$0.6125 - $0.3326

Stock Levels
199 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone