Menu Search

Easy Pull Masking Cap 9.0 mm 6.3 mm 0.8 mm Natural Silicone

Masking Cap with an easy fitting and removal design. Ideal applications, include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.
Item code:

35-SCR1000

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.1058
5000 + $0.1005
Standard pack: 1000

Order in multiple of 1000

Total price

$105.80

1000 x $0.1058

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Silicone
Inside Height 0.8 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us