Menu Search

Easy Pull Masking Cap 11.9 mm 7.5 mm 1.0 mm Black Silicone

Masking Cap with an easy fitting and removal design. Ideal applications, include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.
Item code:

35-SCR5000

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $0.2417
1000 - 4999 $0.1381
5000 + $0.1313
Standard pack: 1000

Order in multiple of 100

Total price

$24.17

100 x $0.2417

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Silicone
Inside Height 1 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us