Quantity | Unit price |
---|---|
1 + | $1.8531 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Material | Zinc Alloy |
---|---|
Finish | Bright Chrome |
Overall Length | 83.5 mm |
Overall Length | 3.287 in |
Overall Height | 21.0 mm |
Overall Height | 0.827 in |
Bolt Diameter | 8.5 mm |
Bolt Diameter | 0.335 in |
Number of Mounting Holes | 6 |
Fixing Holes Distance From Top Left to Right | 48.5 mm |
Fixing Holes Distance From Top Left to Right | 1.909 in |
Fixing Holes Distance From Top Right to Bottom Right | 23.5 mm |
Fixing Holes Distance From Top Right to Bottom Right | 0.925 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue