Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.
The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.
The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Mounting Hole Width | Maximum Compression | Mounting Orientation | Latch Material | Key Type | Maximum Compatible Door Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| $21.1032 - $23.3829 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
Triangle Key
|
|
||
| $21.1032 - $23.3829 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
Square Key
|
|
||
| $21.1032 - $23.3829 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
Triangle Key
|
|
||
| $21.1032 - $23.3829 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
Hex Key
|
|
||
| $21.1032 - $23.3829 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
Square Key
|
|
||
| $21.1032 - $23.3829 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
Hex Key
|
|
||
| $21.1032 - $23.3829 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
Hex Key
|
|
||
| $21.1032 - $23.3829 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
Slotted Key
|
|
||
| $21.1032 - $23.3829 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
Triangle Key
|
|
||
| $21.1032 - $23.3829 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
Hex Key
|
|
||
| $21.1032 - $23.3829 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
Slotted Key
|
|
||
| $21.1032 - $23.3829 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
Square Key
|
|
||
| $17.241 - $19.1035 | Request the lead time here |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Stainless Steel
|
3.0 mm Double Bit Key
|
0.709 in
18.0 mm
|
||
| $17.241 - $19.1035 | Request the lead time here |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Stainless Steel
|
3.0 mm Double Bit Key
|
0.709 in
18.0 mm
|
||
| $17.8978 - $19.8313 | Request the lead time here |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Stainless Steel
|
7.0 mm Triangle Key
|
0.709 in
18.0 mm
|
||
| $17.241 - $19.1035 | Request the lead time here |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Stainless Steel
|
7.0 mm Triangle Key
|
0.709 in
18.0 mm
|
||
| $17.8978 - $19.8313 | Request the lead time here |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Stainless Steel
|
8.0 mm Square Key
|
0.709 in
18.0 mm
|
||
| $17.241 - $19.1035 | Request the lead time here |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Stainless Steel
|
8.0 mm Square Key
|
0.709 in
18.0 mm
|
||
| $102.6154 - $113.7013 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Stainless Steel
|
Railway Key
|
0.709 in
18.0 mm
|
||
| $107.1039 - $118.6746 | Request the lead time here |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Stainless Steel
|
Railway Key
|
1.26 in
32.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue