| Quantity | Unit price |
|---|---|
| 15 - 74 | $23.3829 |
| 75 - 374 | $22.2137 |
| 375 + | $21.1032 |
| Cam Material | Steel |
|---|---|
| Colour | Black |
| Finish | Powder Coating |
| Handle Type | Key Operated Handle |
| Housing Material | Zinc Alloy |
| Certification | IP65 |
| Grip Range | 1.102 - 1.732 in |
| Grip Range | 28.0 - 44.0 mm |
| Maximum Compression | 6.0 mm |
| Maximum Compression | 0.236 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue