Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.
The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.
The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Mounting Hole Width | Maximum Compression | Mounting Orientation | Latch Material | Key Type | Maximum Compatible Door Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| $21.1032 - $23.3829 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
Square Key
|
|
||
| $21.1032 - $23.3829 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
Hex Key
|
|
||
| $21.1032 - $23.3829 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
Triangle Key
|
|
||
| $21.1032 - $23.3829 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
Hex Key
|
|
||
| $21.1032 - $23.3829 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
Triangle Key
|
|
||
| $21.1032 - $23.3829 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
Square Key
|
|
||
| $21.1032 - $23.3829 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
Hex Key
|
|
||
| $21.1032 - $23.3829 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
Hex Key
|
|
||
| $21.1032 - $23.3829 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
Slotted Key
|
|
||
| $21.1032 - $23.3829 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
Triangle Key
|
|
||
| $21.1032 - $23.3829 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
Slotted Key
|
|
||
| $21.1032 - $23.3829 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
Square Key
|
|
||
| $21.6645 - $39.9083 | Request the lead time here |
|
|
|
|
|
|
||
| $19.0485 - $35.0894 | Request the lead time here |
|
|
|
|
|
|
||
| $28.4519 - $52.4114 | Request the lead time here |
|
|
|
|
|
|
||
| $26.1219 - $48.1193 | Request the lead time here |
|
|
|
|
|
|
||
| $26.3858 - $48.6053 | Request the lead time here |
|
|
|
|
|
|
||
| $22.0389 - $40.598 | Request the lead time here |
|
|
|
|
|
|
||
| $10.1148 - $11.2075 | Request the lead time here |
|
|
|
|
|
|
||
| $24.1989 - $44.577 | Request the lead time here |