Menu Search

Female Clamping Handle - Base Diameter - 13.5 mm | 0.531 in Thread Size - M8 ; Handle Radius : 65.0 mm | 2.559 in ; Overall Height : 50.0 mm | 1.969 in

Item code:

490921

9 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $25.0976
10 - 49 $14.3415
50 + $13.6244
Standard pack: 10

Order in multiple of 10

Total price

$25.10

1 x $25.0976

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Button Color Black
Colour Black
Full Material Die Cast Zinc
Handle Style Angled Arm
Material Die Cast Zinc
Mount Type Threaded Insert
Thread Material Steel
Base Diameter 13.5 mm
Base Height 31.5 mm
Handle Radius 65.0 mm
Overall Height 50.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us