Quantity | Unit price |
---|---|
1 - 9 | $21.6675 |
10 - 49 | $12.3814 |
50 + | $11.7623 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Button Color | Black |
---|---|
Colour | Black |
Full Material | Die Cast Zinc |
Handle Style | Angled Arm |
Material | Die Cast Zinc |
Mount Type | Threaded Insert |
Thread Material | Steel |
Base Diameter | 9.7 mm |
Base Diameter | 0.382 in |
Base Height | 25.0 mm |
Base Height | 0.984 in |
Handle Radius | 42.0 mm |
Handle Radius | 1.654 in |
Overall Height | 37.0 mm |
Overall Height | 1.457 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue