Quantity | Unit price |
---|---|
100 - 999 | $0.9013 |
1000 - 4999 | $0.515 |
5000 + | $0.4892 |
Base Length | 2.0 mm |
---|---|
Base Length | 0.079 in |
Base Width | 17.8 mm |
Base Width | 0.701 in |
Hole A Fix Type | Snap Lock |
Locking Head Height A | 10.2 mm |
Locking Head Height A | 0.402 in |
Minimum Panel Thickness A | 0.8 mm |
Minimum Panel Thickness A | 0.031 in |
Maximum Panel Thickness A | 1.6 mm |
Maximum Panel Thickness A | 0.063 in |
Material | Nylon |
Base Material | Nylon |
Colour | Natural |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue