Menu Search

Caster Wheel - Load Capacity:30 kg ; Wheel Diameter:20.0 mm | 0.787 in ; Wheel Width - 7.0 mm | 0.276 in ; Colour - Black

Item code:

601449

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 $1.4483
100 - 499 $0.8276
500 + $0.7862
Standard pack: 100

Order in multiple of 100

Total price

$14.48

10 x $1.4483

Specifications

Imperial
Metric
SKU attributes
Load Capacity 30 kg
Wheel Diameter 20.0 mm
Wheel Width 7.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us