Quantity | Unit price |
---|---|
10 - 99 | $0.3209 |
100 - 499 | $0.1834 |
500 + | $0.1742 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Material | PA |
Mounting Method | Screw |
Hole Diameter | 5.2 mm |
Hole Diameter | 0.205 in |
Maximum Compatible Cable Tie Width | 9.0 mm |
Maximum Compatible Cable Tie Width | 0.354 in |
Minimum Compatible Cable Tie Width | 2.4 mm |
Minimum Compatible Cable Tie Width | 0.094 in |
Overall Height | 11.6 mm |
Overall Height | 0.457 in |
Overall Length | 30.0 mm |
Overall Length | 1.181 in |
Overall Width | 14.7 mm |
Overall Width | 0.579 in |
Full Material | Polyamide 6.6 |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue