Quantity | Unit price |
---|---|
5 - 49 | $1.2769 |
50 - 249 | $0.7297 |
250 + | $0.6932 |
Certification | UL94 V2 |
---|---|
Colour | Black |
Gland Form | Nylon Cable |
Material | Nylon |
Standards | IP68 |
ATEX Explosion Protection | IP68 |
Compatible Cable Diameter Range | 4.0 - 8.0 mm |
Compatible Cable Diameter Range | 0.157 - 0.315 in |
Maximum Compatible Cable Diameter | 8.0 mm |
Maximum Compatible Cable Diameter | 0.315 in |
Minimum Compatible Cable Diameter | 4.0 mm |
Minimum Compatible Cable Diameter | 0.157 in |
Mounting Thread Length | 15.0 mm |
Mounting Thread Length | 0.591 in |
Overall Length | 15.0 mm |
Overall Length | 0.591 in |
DIN Protection Class | IP68 |
EN Protection Class | IP68 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue