Menu Search

Cable Gland PG7 3.0 mm 6.5 mm PA Grey

This cable gland is ideal for use on electrical cabinets to provide strain relief and protect the cable from movement during application. Manufactured in grey with an IP68 rating (when used with our range of locknuts and sealing washers, ordered separately) and for use with a standard length PG thread. Rated to UL94 V-2.
Item code:

467177

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 $0.4374
250 + $0.4156
Standard pack: 50

Order in multiple of 50

Total price

$21.87

50 x $0.4374

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Gland Form Standard
Material PA
Maximum Compatible Cable Diameter 6.5 mm
Minimum Compatible Cable Diameter 3.0 mm
Mounting Thread Length 8.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us