Menu Search

Cable Clamp - Screw Mount, P Style, Aluminum - Maximum Compatible Cable Diameter - 21.2 mm | 0.835 in; Steel

Item code:

SPN3C-5

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 399 $1.0817
400 + $1.0276
Standard pack:

Total price

$54.09

50 x $1.0817

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Cable Diameter Range 21.2 mm
Hole Diameter 10.3 mm
Maximum Compatible Cable Diameter 21.2 mm
Overall Width 25.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us