Menu Search

Cable Clamp - Screw Mount, P Style, Aluminum - Maximum Compatible Cable Diameter - 42.5 mm | 1.673 in; Steel

Item code:

SPN3C-10

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 199 $1.708
200 + $1.6226
Standard pack:

Total price

$85.40

50 x $1.708

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Cable Diameter Range 42.5 mm
Hole Diameter 8.2 mm
Maximum Compatible Cable Diameter 42.5 mm
Overall Width 25.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us