A range of Bubble Gasket with a side profile and a steel spring core, or insert. These gaskets have a flexible clip-on profile that is conveniently mounted with a press-on by hand action. This makes then quick and easy to use.
These gaskets have been robustly designed for dynamic sealing that also offers edge protection. They can be used for a multitude of applications. Widely used in the construction industry, providing an essential seal for window and door assemblies. The range includes options that are suitable for use in the automotive industry, as a door seal on larger heavy duty vehicles.
The steel insert provides increased grip, which is resistant against high vibration.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Orientation | Overall Width | Overall Height | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
34009003002 | $202.2173 - $224.0635 | In production |
65.617 ft
20.0 m
|
Side
|
0.343 in
8.7 mm
|
0.453 in
11.5 mm
|
|||||
34009059001 | $325.4924 - $360.6564 | In production |
65.617 ft
20.0 m
|
Side
|
1.043 in
26.5 mm
|
0.594 in
15.1 mm
|
|||||
$204.9735 - $227.1174 | In production |
65.617 ft
20.0 m
|
Top
|
0.433 in
11.0 mm
|
0.803 in
20.4 mm
|
||||||
$126.7283 - $140.4191 | 98 In stock |
65.617 ft
20.0 m
|
Side
|
|
0.394 in
10.0 mm
|
||||||
$127.5438 - $141.3228 | In production |
65.617 ft
20.0 m
|
Top
|
|
0.63 in
16.0 mm
|
||||||
$276.8646 - $306.7752 | In production |
65.617 ft
20.0 m
|
Side
|
|
0.681 in
17.3 mm
|
||||||
$48.102 - $48.102 | In production |
65.617 ft
20.0 m
|
|
0.394 in
10.0 mm
|
0.295 in
7.5 mm
|
||||||
$39.4211 - $39.4211 | 3 In stock |
65.617 ft
20.0 m
|
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
||||||
$38.867 - $38.867 | In production |
65.617 ft
20.0 m
|
|
0.472 in
12.0 mm
|
0.276 in
7.0 mm
|
||||||
$24.3212 - $24.3212 | In production |
65.617 ft
20.0 m
|
|
0.354 in
9.0 mm
|
0.236 in
6.0 mm
|
||||||
$47.9152 - $47.9152 | In production |
65.617 ft
20.0 m
|
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
||||||
$66.7557 - $66.7557 | In production |
65.617 ft
20.0 m
|
|
0.551 in
14.0 mm
|
0.472 in
12.0 mm
|
||||||
$6.3416 - $7.0267 | In production |
32.808 ft
10.0 m
|
Bottom
|
0.409 in
10.4 mm
|
0.906 in
23.0 mm
|
||||||
$5.1483 - $5.7045 | In production |
32.808 ft
10.0 m
|
Side
|
0.441 in
11.2 mm
|
0.815 in
20.7 mm
|
||||||
$7.6963 - $8.5278 | In production |
32.808 ft
10.0 m
|
Side
|
0.839 in
21.3 mm
|
0.394 in
10.0 mm
|
||||||
$7.9673 - $8.828 | In production |
32.808 ft
10.0 m
|
Side
|
0.709 in
18.0 mm
|
1.063 in
27.0 mm
|
||||||
$4.6062 - $5.1038 | In production |
32.808 ft
10.0 m
|
Side
|
0.374 in
9.5 mm
|
0.472 in
12.0 mm
|
||||||
$8.2382 - $9.1282 | In production |
32.808 ft
10.0 m
|
Side
|
0.945 in
24.0 mm
|
0.571 in
14.5 mm
|
||||||
$6.5028 - $7.2053 | In production |
32.808 ft
10.0 m
|
Side
|
0.512 in
13.0 mm
|
|
||||||
$8.5092 - $9.4285 | In production |
32.808 ft
10.0 m
|
Bottom
|
0.63 in
16.0 mm
|
1.063 in
27.0 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue