Menu Search

Aluminium Shafts

In production

These Aluminium Shafts are a versatile, non-magnetic, and lightweight alternative for various sectors that require a sturdy and durable component. It has a great strength-to-weight ratio, corrosion resistance, and thermal conductivity. The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.

It can endure huge loads and function without deformation or failure under harsh circumstances. It is not meant for use with ball bush linear bearings but rather with self-lubricating ceramic bushings.

It can endure temperatures ranging from -130 C to +200 C. Given these characteristics, they are frequently used in applications such as oil and gas equipment, medical devices, the construction sector, and the automobile industry.

  • Have a great strength-to-weight ratio, corrosion resistance, and thermal conductivity.
  • The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.
  • It can endure temperatures ranging from -130 C to +200 C.
Material: Aluminium Series Code: SRL1778, SRL177820, SRL177816, SRL177812, SRL177810, SRL177808

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
342 results
Product SKUs information
Item Code Price range Availability d1 tol. h6 l1 View
$671.4988 - $744.0429 Request the lead time here
16.0
1900.0
$354.4487 - $392.741 Request the lead time here
10.0
1200.0
$196.7633 - $218.0203 Request the lead time here
30.0
200.0
$482.9021 - $535.0716 Request the lead time here
10.0
1950.0
$60.9065 - $67.4865 Request the lead time here
12.0
150.0
$423.9037 - $469.6993 Request the lead time here
20.0
1000.0
$212.5624 - $235.5262 Request the lead time here
12.0
750.0
$586.0159 - $649.325 Request the lead time here
20.0
1200.0
$246.0686 - $272.6522 Request the lead time here
12.0
900.0
$266.8288 - $295.6551 Request the lead time here
12.0
1000.0
$428.6357 - $474.9425 Request the lead time here
12.0
1350.0
$542.5875 - $601.2049 Request the lead time here
12.0
1900.0
$71.0577 - $78.7343 Request the lead time here
16.0
150.0
$563.2713 - $624.1233 Request the lead time here
12.0
2000.0
$235.9175 - $261.4045 Request the lead time here
16.0
650.0
$1,089.7544 - $1,207.4841 Request the lead time here
25.0
1950.0
$451.4566 - $500.2288 Request the lead time here
16.0
1100.0
$1,113.9491 - $1,234.2926 Request the lead time here
25.0
2000.0
$547.7012 - $606.8711 Request the lead time here
16.0
1450.0
$557.8523 - $618.1189 Request the lead time here
30.0
600.0
  • of 18
Shaft - 16.0; 1900.0; +0,-9; Aluminium

20335014

Price Range
$744.0429 - $671.4988

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1900.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 10.0; 1200.0; +0,-9; Aluminium

20334116

Price Range
$392.741 - $354.4487

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1200.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 30.0; 200.0; +0,-9; Aluminium

20335823

Price Range
$218.0203 - $196.7633

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    200.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 10.0; 1950.0; +0,-9; Aluminium

20334260

Price Range
$535.0716 - $482.9021

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1950.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 12.0; 150.0; +0,-9; Aluminium

20334291

Price Range
$67.4865 - $60.9065

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    150.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 20.0; 1000.0; +0,-9; Aluminium

20335212

Price Range
$469.6993 - $423.9037

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1000.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 12.0; 750.0; +0,-9; Aluminium

20334413

Price Range
$235.5262 - $212.5624

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    750.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 20.0; 1200.0; +0,-9; Aluminium

20335250

Price Range
$649.325 - $586.0159

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1200.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 12.0; 900.0; +0,-9; Aluminium

20334444

Price Range
$272.6522 - $246.0686

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    900.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 12.0; 1000.0; +0,-9; Aluminium

20334451

Price Range
$295.6551 - $266.8288

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1000.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 12.0; 1350.0; +0,-9; Aluminium

20334529

Price Range
$474.9425 - $428.6357

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1350.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 12.0; 1900.0; +0,-9; Aluminium

20334635

Price Range
$601.2049 - $542.5875

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1900.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 16.0; 150.0; +0,-9; Aluminium

20334673

Price Range
$78.7343 - $71.0577

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    150.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 12.0; 2000.0; +0,-9; Aluminium

20334659

Price Range
$624.1233 - $563.2713

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2000.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 16.0; 650.0; +0,-9; Aluminium

20334772

Price Range
$261.4045 - $235.9175

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    650.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 25.0; 1950.0; +0,-9; Aluminium

20335786

Price Range
$1,207.4841 - $1,089.7544

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1950.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 16.0; 1100.0; +0,-9; Aluminium

20334857

Price Range
$500.2288 - $451.4566

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1100.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 25.0; 2000.0; +0,-9; Aluminium

20335793

Price Range
$1,234.2926 - $1,113.9491

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    2000.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 16.0; 1450.0; +0,-9; Aluminium

20334925

Price Range
$606.8711 - $547.7012

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1450.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 30.0; 600.0; +0,-9; Aluminium

20335908

Price Range
$618.1189 - $557.8523

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    600.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000