Menu Search

Aluminium Shafts

In production

These Aluminium Shafts are a versatile, non-magnetic, and lightweight alternative for various sectors that require a sturdy and durable component. It has a great strength-to-weight ratio, corrosion resistance, and thermal conductivity. The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.

It can endure huge loads and function without deformation or failure under harsh circumstances. It is not meant for use with ball bush linear bearings but rather with self-lubricating ceramic bushings.

It can endure temperatures ranging from -130 C to +200 C. Given these characteristics, they are frequently used in applications such as oil and gas equipment, medical devices, the construction sector, and the automobile industry.

  • Have a great strength-to-weight ratio, corrosion resistance, and thermal conductivity.
  • The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.
  • It can endure temperatures ranging from -130 C to +200 C.
Material: Aluminium Series Code: SRL1778, SRL177820, SRL177816, SRL177812, SRL177810, SRL177808

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
342 results
Product SKUs information
Item Code Price range Availability d1 tol. h6 l1 View
$200.3505 - $221.995 Request the lead time here
20.0
400.0
$405.7385 - $449.5717 Request the lead time here
10.0
1500.0
$422.9114 - $468.5999 Request the lead time here
10.0
1600.0
$181.4222 - $201.0218 Request the lead time here
12.0
600.0
$191.8022 - $212.5233 Request the lead time here
12.0
650.0
$293.9237 - $325.6773 Request the lead time here
20.0
650.0
$366.4316 - $406.0184 Request the lead time here
12.0
1050.0
$397.4955 - $440.4383 Request the lead time here
12.0
1200.0
$449.3958 - $497.9455 Request the lead time here
12.0
1450.0
Request the lead time here
8.0
550.0
Request the lead time here
8.0
800.0
$750.0362 - $831.065 Request the lead time here
20.0
1650.0
$804.6078 - $891.5322 Request the lead time here
20.0
1800.0
$78.0794 - $86.5146 Request the lead time here
25.0
100.0
$322.469 - $357.3063 Request the lead time here
25.0
550.0
$469.698 - $520.441 Request the lead time here
25.0
850.0
$493.8164 - $547.165 Request the lead time here
25.0
900.0
$679.6654 - $753.0919 Request the lead time here
25.0
1100.0
$520.1482 - $576.3415 Request the lead time here
16.0
1350.0
$616.5455 - $683.1528 Request the lead time here
16.0
1700.0
  • of 18
Shaft - 20.0; 400.0; +0,-9; Aluminium

20335106

Price Range
$221.995 - $200.3505

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    400.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 10.0; 1500.0; +0,-9; Aluminium

20334178

Price Range
$449.5717 - $405.7385

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1500.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 10.0; 1600.0; +0,-9; Aluminium

20334192

Price Range
$468.5999 - $422.9114

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1600.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 12.0; 600.0; +0,-9; Aluminium

20334383

Price Range
$201.0218 - $181.4222

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    600.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 12.0; 650.0; +0,-9; Aluminium

20334390

Price Range
$212.5233 - $191.8022

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    650.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 20.0; 650.0; +0,-9; Aluminium

20335151

Price Range
$325.6773 - $293.9237

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    650.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 12.0; 1050.0; +0,-9; Aluminium

20334468

Price Range
$406.0184 - $366.4316

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1050.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 12.0; 1200.0; +0,-9; Aluminium

20334499

Price Range
$440.4383 - $397.4955

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1200.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 12.0; 1450.0; +0,-9; Aluminium

20334543

Price Range
$497.9455 - $449.3958

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1450.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 8.0; 550.0; +0,-9; Aluminium

20333614


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    550.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 8.0; 800.0; +0,-9; Aluminium

20333669


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    800.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 20.0; 1650.0; +0,-9; Aluminium

20335342

Price Range
$831.065 - $750.0362

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1650.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 20.0; 1800.0; +0,-9; Aluminium

20335373

Price Range
$891.5322 - $804.6078

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1800.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 25.0; 100.0; +0,-9; Aluminium

20335427

Price Range
$86.5146 - $78.0794

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    100.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 25.0; 550.0; +0,-9; Aluminium

20335519

Price Range
$357.3063 - $322.469

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    550.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 25.0; 850.0; +0,-9; Aluminium

20335571

Price Range
$520.441 - $469.698

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    850.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 25.0; 900.0; +0,-9; Aluminium

20335588

Price Range
$547.165 - $493.8164

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    900.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 25.0; 1100.0; +0,-9; Aluminium

20335618

Price Range
$753.0919 - $679.6654

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1100.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 16.0; 1350.0; +0,-9; Aluminium

20334901

Price Range
$576.3415 - $520.1482

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1350.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 16.0; 1700.0; +0,-9; Aluminium

20334970

Price Range
$683.1528 - $616.5455

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1700.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000