Quantity | Unit price |
---|---|
1 + | $1.6031 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 30.0 mm |
---|---|
Overall Length | 1.181 in |
Overall Width | 22.0 mm |
Overall Width | 0.866 in |
Overall Thickness | 13.0 mm |
Overall Thickness | 0.512 in |
Leaf Thickness | 13.0 mm |
Leaf Thickness | 0.512 in |
Colour | Black |
Finish | Powder Coated |
Full Material | Die Cast Zinc Alloy |
Hinge Type | Torque Hinge |
Mounting Method | Screw On |
Number of Mounting Holes | 4 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue