Quantity | Unit price |
---|---|
50 - 249 | $11.5054 |
250 - 1249 | $10.9302 |
1250 + | $10.3837 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 47.0 mm |
---|---|
Overall Length | 1.85 in |
Overall Width | 45.0 mm |
Overall Width | 1.772 in |
Overall Thickness | 19.0 mm |
Overall Thickness | 0.748 in |
Leaf Thickness | 6.5 mm |
Leaf Thickness | 0.256 in |
Colour | Black |
Finish | Powder Coated |
Full Material | Die Cast Zinc Alloy;Hardened Steel |
Pin Material | Hardened Steel |
Hinge Type | Bearing Hinge |
Mounting Method | Open Hole |
Mount Style | Surface Mount |
Number of Mounting Holes | 2 |
Adapter | Adapter Not Included |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue