Saddle Feet - Wedge

Wedge Saddle Feet are made from durable, flexible plastic that clips over chair legs or bases of frames. The wedge style fits where the tube starts to bend and provides a flat surface parallel to the floor for a steady base.


In Stock!

Free sample available
Refine By Clear Filters

Tube Diameter

Overall Length


Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Base Shape
:
Round
Type
:
No Centre Pin
Tube Diameter
:
22.0 mm
Overall Length
:
71.0 mm
Colour
:
Black
Base Material
:
LDPE
Base Full Material
:
Low Density Polyethylene
Standard Pack: 150

Order any quantity

1 : £4.31 15 : £2.17 75 : £1.03 150 : £0.649 750 : £0.636 1500 : £0.623 2250 : £0.61 3000 : £0.597 For large quantities click 'Request Quote'

In Stock!

Base Shape
:
Round
Type
:
No Centre Pin
Tube Diameter
:
32.0 mm
Overall Length
:
75.0 mm
Colour
:
Black
Base Material
:
LDPE
Base Full Material
:
Low Density Polyethylene
Standard Pack: 100

Order any quantity

1 : £5.81 10 : £2.92 50 : £1.41 100 : £0.877 500 : £0.859 1000 : £0.842 1500 : £0.824 2000 : £0.806 For large quantities click 'Request Quote'

In Stock!

Base Shape
:
Round
Type
:
No Centre Pin
Tube Diameter
:
38.0 mm
Overall Length
:
75.0 mm
Colour
:
Black
Base Material
:
LDPE
Base Full Material
:
Low Density Polyethylene
Standard Pack: 100

Order any quantity

1 : £5.81 10 : £2.92 50 : £1.39 100 : £0.876 500 : £0.858 1000 : £0.841 1500 : £0.823 2000 : £0.806 For large quantities click 'Request Quote'

In Stock!

Base Shape
:
Round
Type
:
No Centre Pin
Tube Diameter
:
25.0 mm
Overall Length
:
72.5 mm
Colour
:
Black
Base Material
:
LDPE
Base Full Material
:
Low Density Polyethylene
Standard Pack: 100

Order any quantity

1 : £5.19 10 : £2.60 50 : £1.24 100 : £0.779 500 : £0.764 1000 : £0.748 1500 : £0.732 2000 : £0.717 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered