Menu Search

Saddle Feet Round 16.0 mm 18.0 mm LDPE

A round Furniture Saddle Foot with a central pin that is made from Black LDPE.
Item code:

147015069903

3941 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.1793
500 - 999 £ 0.1766
1000 + £ 0.1725
Standard pack: 100

Order in multiple of 100

Total price:

£ 17.93

100 x £ 0.1793

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Tube Diameter 16.0 mm
Accessory Type Saddle Feet
Type Centre Pin
Number of Channels 1
Colour Black
Full Material Low Density Polyethylene
Base Shape Round
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us