Quantity | Unit price |
---|---|
50 - 249 | £ 0.5079 |
250 - 999 | £ 0.4983 |
1000 + | £ 0.4874 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Tube Diameter | 26.0 mm |
---|---|
Tube Diameter | 1.024 in |
Accessory Type | Saddle Feet |
Type | Centre Pin |
Number of Channels | 1 |
Colour | White |
Full Material | Low Density Polyethylene |
Base Shape | Round |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue