Menu Search

Saddle Feet Round 30.0 mm 30.0 mm LDPE

Made for Black LDPE these Saddle Feet are easy to apply and are ideal as feet or as furniture door buffers. Does not have a centre pin.
Item code:

499312

2184 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.5262
1000 + £ 0.2491
Standard pack: 1000

Order in multiple of 100

Total price:

£ 52.62

100 x £ 0.5262

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Tube Diameter 30.0 mm
Accessory Type Saddle Feet
Type No Centre Pin
Number of Channels 1
Colour Black
Full Material Low Density Polyethylene
Base Shape Round
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us