Menu Search

Saddle Feet Round 20.0 mm 28.5 mm LDPE

Black Saddle Bases with felt, glides smoothly over chair legs or tubular frames creating a sturdy base.
Item code:

499294

1402 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.6186
1000 + £ 0.2916
Standard pack: 1000

Order in multiple of 100

Total price:

£ 61.86

100 x £ 0.6186

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Tube Diameter 20.0 mm
Accessory Type Saddle Feet
Type Centre Pin
Number of Channels 1
Colour Black
Full Material Low Density Polyethylene
Base Shape Round
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us