Menu Search

Saddle Feet Round 30.0 mm 30.0 mm LDPE

Made for Black LDPE these Saddle Feet are easy to apply and are ideal as feet or as furniture door buffers. Has a centre pin.
Item code:

499306

1839 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.4422
1000 + £ 0.434
Standard pack: 100

Order in multiple of 100

Total price:

£ 44.22

100 x £ 0.4422

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Tube Diameter 30.0 mm
Accessory Type Saddle Feet
Type Centre Pin
Number of Channels 1
Colour Black
Full Material Low Density Polyethylene
Base Shape Round
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us