Menu Search

Push Fit Feet 20.0 mm 20.0 mm

Push Fit Bumper Feet protect floors and tube ends.
Item code:

146003511401

2379 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 £ 1.3348
250 - 999 £ 1.3088
1000 + £ 1.2814
Standard pack: 25

Order in multiple of 25

Total price:

£ 33.37

25 x £ 1.3348

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Tube Diameter 20.0 mm
Type No Centre Pin
Colour Black
Full Material Nylon 6/6
Base Shape Round
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us