Quantity | Unit price |
---|---|
100 - 999 | £ 0.6905 |
1000 + | £ 0.3272 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Tube Diameter | 12.0 mm |
---|---|
Tube Diameter | 0.472 in |
Accessory Type | Saddle Feet |
Type | Centre Pin |
Number of Channels | 1 |
Colour | Black |
Full Material | Low Density Polyethylene |
Base Shape | Round |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue