Saddle Feet - Double Tube

Double Saddle Feet are made from durable, flexible nylon that clips over two parallel tubes to connect them together. The material grips the tubes tightly to minimize slippage and movement along the tubes.


In Stock!

Free sample available
Refine By Clear Filters

Tube Diameter

Colour


Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Base Shape
:
Round
Type
:
Adjacent Tube Connector
Tube Diameter
:
22.0 mm
Colour
:
Black
Base Material
:
Nylon
Base Full Material
:
Nylon
Standard Pack: 100

Order any quantity

1 : £12.92 10 : £6.47 50 : £3.11 100 : £1.94 1000 : £1.90 2000 : £1.86 For large quantities click 'Request Quote'

In Stock!

Base Shape
:
Round
Type
:
Adjacent Tube Connector
Tube Diameter
:
25.0 mm
Colour
:
Black
Base Material
:
Nylon
Base Full Material
:
Nylon
Standard Pack: 100

Order any quantity

1 : £12.92 10 : £6.47 50 : £3.11 100 : £1.94 1000 : £1.90 2000 : £1.86 For large quantities click 'Request Quote'

In Stock!

Base Shape
:
Round
Type
:
Adjacent Tube Connector
Tube Diameter
:
15.0 mm
Overall Length
:
44.0 mm
Colour
:
Natural
Base Material
:
Nylon
Base Full Material
:
Nylon 6/6
Thread Size
:
M3
Standard Pack: 50

Buy in multiples of: 50

50 : £0.648 250 : £0.635 1000 : £0.622 For large quantities click 'Request Quote'

In Stock!

Base Shape
:
Round
Type
:
Adjacent Tube Connector
Tube Diameter
:
15.0 mm
Overall Length
:
44.0 mm
Colour
:
Natural
Base Material
:
Nylon
Base Full Material
:
Nylon 6/6
Thread Size
:
M3
Standard Pack: 50

Buy in multiples of: 50

50 : £0.648 250 : £0.635 1000 : £0.622 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered