Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.
(64 Tuotteet)
Spring Insert Glides are a one piece design to ease the application. The spring insert allows the glide to fit snugly and securely onto the furniture leg, ensuring a stable and secure fit. Spring Insert Glides are ideal for use on a variety of surfaces, including carpet, tile, and hardwood floors, and can help to prevent damage to flooring and reduce noise and scratches caused by furniture movement. The Push-On glides are round profile and come in a range of materials and base finishes to suit various applications.
Flexible End Caps are made from flexible material that is able to stretch on to larger diameters for a snug fit. They provide protection to threads and non-threaded tips.
The cap features a hanging tab, which allows them to be used with wire hooks. They are an ideal solution for masking applications. The caps also benefit from acid resistance.
Our range of Flexible End Caps come in a variety of sizes that are suitable for Metric, BSP and UNF threads. These Flexicaps are durable making them an ideal choice for a multitude of uses.
The attractive vinyl appearance makes them a great choice for finished products. Thanks to their versatility they have a broad range of uses that include; thread protection, dust and moisture control, pipe and stud end colour coding and masking during paint and plating operation.
The flexible PVC (90 Shore) material can withstand high operating temperatures and can be stretched up to 15 percent larger than then manufactured diameter. The specially formulated PVC is unaffected by weather, oxidation, oils and moisture.The caps are extremely pliant and provide excellent chemical resistance. They can also be glued to other PVC items.
They are an economical solution for one-time uses.
Flexible End Caps are made from flexible material that is able to stretch on to larger diameters for a snug fit. They provide excellent protection for threaded applications.
The cap features a hanging tab, which allows them to be used with wire hooks. They are an ideal solution for masking applications.
The caps are highly resistance to shredding, making them a durable product. The Green PVC option is suitable for use in oil and grease applications.
Double Sided Suction Caps that have a flat, circular design with a suction cup on each side which securely holds, separates and cushions two parallel surfaces.
The design joins clean, flat surfaces without requiring a mounting hole or other fastener.
Ideal for mounting self-hanging displays, which contain a double suction cup. It is sometimes used as a stabiliser for glass table tops.
Remo One is double sided Perm / Peel adhesive foam tape with our extremely aggressive permanent adhesive on one side and our removable adhesive on the other side. The removable side is identified with our red printed liner and removes cleanly from most hard, non-delaminating surfaces even after extended periods of time. Specifications: Adhesive: Permanent rubber based on one side, removable adhesive on mounting side; Application Temperature: 65F to 100F; Service Temperature: -20F to 150F Holding Power: 1/2 lb per 1 sq. in. of tape. Intended for one time use; Applications: Promotional and temporary signage. Temporary and permanent displays, Single use promotional graphics. Violators and wobblers.
Thick Remo One is a double sided Perm / Peel adhesive foam block used to create a 3-D effect. It has our extremely aggressive permanent adhesive on one side and our removable adhesive on the other side. The removable side is identified with our red printed liner and removes cleanly from most hard, non-delaminating surfaces even after extended periods of time. Specifications: Adhesive: Permanent rubber based on one side, removable adhesive on mounting sidestrong. Application Temperature: 65F to 100F. Service Temperature: -20F to 150F For lightweight applications or filling gaps. Intended for one-time use. Applications. Promotional signage Temporary signage. Temporary and semi-permanent displays. Single use graphics. Violators and wobblers.
Remo Two is double sided adhesive foam tape that is removable on both sides. Specifications: Adhesive: Removable adhesive on both sides (not recommended in applications with direct UV exposure); Application Temperature: 65F to 100F; Service Temperature: -20F to 150F; Holding Power: 1/2 lb per 1 sq. in. of tape. Intended for one time use; Applications: Promotional and temporary signage Consumer Packaging. Single use promotional graphics. Kits unattached to graphics
Thick Remo Two is a double sided adhesive foam block used to create a 3-D effect. It has our removable adhesive on both sides. Our removable adhesive removes cleanly from most hard, non-delaminating surfaces even after extended periods of time. Specifications: Adhesive: Removable adhesive on both sides (not recommended in applications with direct UV exposure) Application Temperature: 65F to 100F Service Temperature: -20F to 150F Holding Power: 1/2 lb per 1 sq. in. of tape. Applications. Promotional and temporary signage. Temporary and permanent displays. Single use promotional graphics. Violators and wobblers
Remo One is double sided adhesive foam tape with our extremely aggressive permanent adhesive on one side and our removable adhesive on the other side. The removable side is identified with our red printed liner and removes cleanly from most hard, non-delaminating surfaces even after extended periods of time. Specifications: Adhesive: Permanent rubber based on one side, removable adhesive on mounting side. Application Temperature: 65F to 100F Service Temperature: -20F to 150F Holding Power: 1/2 lb per 1 sq. in. of tape. Intended for one time use. Applications. Promotional and temporary signage, temporary and permanent displays, Single use promotional graphics, Violators and wobblers, Short Rolls are great to include in kits with all kinds of promotional or temporary signage.
Duraco Metal Shelf Tape has been field tested to meet merchandising needs for a strong double adhesive foam tape that can be removed from hard non-delaminating surfaces without leaving behind unsightly foam tape residue. Specifications: Adhesive: Rubber-based on both sides (not recommended for direct UV exposure.) The adhesive on the Shelf Side is specially formulated to be removed without foam tear when adhered to a metal surface. Application Temperature: 65F to 100F Service Temperature: -20F to 150F Applications. Price Channel Attachment, Metal Shelving, Warehouse/Storage: Location Labeling, Merchandising Racks, Metal Shelf Signage
Dubl Kote Acrylic is versatile double sided foam tape coated with acrylic adhesive on both sides. It is ideal for hand or automated application. Flexible for filling spaces and conformable for joining irregular surfaces. Acrylic adhesives are UV Stable and have good plasticizer resistance. . Specifications: Application Temperature: 65F to 100F Service Temperature: -20F to 175F Applications. Signage, Outdoor signage, End caps, Headers, Air fresheners, Protective trim, light weight Mirror mounting.
Dubl Kote is a versatile double sided foam tape coated with rubber adhesive on both sides. It is ideal for hand or automatic applications. Flexible for filling spaces and conformable for joining irregular surfaces. Designed to bond to many different types of surfaces including corrugate, wood, powder coated materials, glass, and low surface energy plastics. Specifications: Adhesive: Rubber based permanent on both sides (not recommended for direct UV exposure) Application Temperature: 65F to 150F Service Temperature: -20F to 150F Holding Power: 1 lb per 1 sq. in. of tape. Applications. Temporary, semi-permanent, and permanent displays, Plastic extrusions, Wire management raceways, Signage, End Caps, Headers, Textured surface bonding.
Twin Stick is the industry favorite for assembling POP displays and signage. The flexible foam carrier fills gaps, allowing irregular surfaces to be joined. Our extremely aggressive rubber based adhesive was designed to bond many different types of surfaces including corrugate, chipboard, wood, low surface energy plastics, powder coated materials, UV coatings.
Thick Twin Stick foam blocks with permanent adhesive on both sides can be used to create a lasting 3-D effect. Our extremely aggressive rubber based adhesive was designed to bond many different types of surfaces including corrugate, chipboard, wood, low surface energy plastics, powder coated materials, UV coatings. Specifications: Adhesive: Rubber-based permanent on both sides (not recommended for direct UV exposure) Application Temperature: 65F to 100F; Service Temperature: -20F to 150F; Applications. Lightweight Applications or filling gaps. Adds 3-D effects. Helps displays strong. Pop Out
DK Film is a high tack double sided tape with a rubber adhesive. Rubber based adhesives have good initial tack and are designed to bond to many different types of surfaces including low surface energy substrates. Specifications: Adhesive: Rubber based permanent on both sides (not recommended for direct UV exposure). Applications: Nameplates, Packaging and bindery, Signage, POP displays, Corrugated folder/box, Plastic fasteners to name a few application.
8606 is a general purpose tape for resealable polyethylene/polypropylene bags where tape application is at bag manufacturing stage. Due to the wide variation in flexible packaging materials and the bond strengths required, it is recommended that the tape be fully evaluated in all applications prior to use.
DK Film provides the tack of our permanent rubber based adhesive without the thickness of foam tape. Rubber based adhesives have good initial tack and are designed to bond to many different types of surfaces. Two adhesive thicknesses are available for greater flexibility in your application: Use the 3.0 mil tape for less demanding, cost sensitive projects. Use the 4.5 mil tape for applications that require a higher shear strength: Extrusions, Nameplates, Packaging and bindery, Signage, POP displays, Corrugated folder/box, Plastic fasteners
Wide Flange Tapered Caps & Plugs provides a greater protection to threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.
Easy to install and remove due to their threaded and smooth connectors. Wider flange provides greater support for bearing surfaces and prevents the plug from being accidentally pushed down through the contact piece. Suitable for use in hydraulic systems, automotive components, chemical or medical industries.
Tapered Caps & Plugs protect threaded and non-threaded pipes, ports, and access points from damage, dust and debris during storage and shipping. They have a heavy duty wall and a tapered sealing ring for maximum protection.
Heavy duty tapered caps and plugs are designed to provide extra protection and durability where standard caps and plugs would not suffice. It provides a secure seal by push fit, excellent durability, and resistance to impact and abrasion. Used for applications in machinery, automotive, and industrial.
Standard Tapered Caps & Plugs protect threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.
Easy to install and remove due to their threaded and smooth connectors. They are an excellent solution for installation in hard to reach places; apply to threaded holes and have six ribs on the shank for a more secure fit. They are designed to provide high security and are suitable for use in hydraulic systems, automotive components or medical industries.
Non-threaded End Caps are ideal to securely protect threaded or non-threaded tubing, pipes and rods. It prevents leaks and keeps out dirt, debris and other contaminants.
They are quick and easy to install and remove. It can be used for plumbing, HVAC, and industrial applications. Temperature resistant to 95C maximum.
Push In Glides, or Tube Inserts, are commonly used at the base of tubular products like chair legs. The push-fit glide provides protection, not just for the assembly, but more importantly for the surface below. Ideal protection for wooden, carpeted and other floor surfaces.
Our Push-In Glide range has a wide range of material options to choose from, including but not limited to; Polyamide (PA), Polyethylene (PE), Acrylonitrile Butadiene Styrene (ABS), Felt and also Steel; as well as various finishes and colour choices to choose from.
Our offer features numerous styles, including; Domed, Angled, Metal-Pronged, Ribbed, Threaded, Lightweight and Heavy Duty. Plus lots of shapes to suit your application needs, including; Round, Oval, Rectangular and Square.
Rectangular Inserts are applied to a variety of tubular applications and provide a neat and tidy appearance. These inserts have the added advantage of being chrome-capped, which gives then an attractive, high-gloss aesthetic that is ideal for finished products.
Suitable applications include chair and table legs, cabinets, shelving and others. The range includes ribbed options that are easy to insert and provide a positive fit. These options are suited to a wall section of 1.0 to 2.0 mm in thickness.
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa