Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ratchet Rivets are a coloured snap-together fastener made from plastic that requires a two rivet assembly. Simply snap the two identical ratchet rivets together to create a single connection ready for your application.These easy to use rivets require no tools, such as screws, for installation.
Ratchet Rivets can be used with Snap Rings and Snap Ring Washers, when the compatible mating hole has a 5.5mm diameter.
When used in combination with a Snap Ring, the rivet becomes suitable for very thin applications. Ratchet Rivets can also be used with Snap Ring Washer's, which acts as a special cushioning washer, providing the ratchet rivet with more surface support.
Series Code :SR5740
Sarjanumero: SR5740
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
| Hinta-alue | Saatavuus | Väri | Materiaali | Kannan korkeus | Kannan tyyli | Kannan läpimitta | Yhteensopivat paneelin paksuudet | Yhteensopivat aukon halkaisijat | Osta | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0,1341 € - 0,1651 € | 421755 Varastossa |
Väritön
|
Nailon
|
0.063 in
1.6 mm
|
|
0.402 in
10.2 mm
|
0.78 - 1.374 in
19.8 - 34.9 mm
|
0.28 - 0.281 in
7.1 - 7.1 mm
|
||
| 0,1461 € - 0,1619 € | 72780 Varastossa |
Väritön
|
Nailon
|
0.094 in
2.4 mm
|
|
0.752 in
19.1 mm
|
0.5 - 0.811 in
12.7 - 20.6 mm
|
0.28 - 0.281 in
7.1 - 7.1 mm
|
||
| 0,1516 € - 0,1872 € | 4000 Varastossa |
Musta
|
Nailon
|
0.063 in
1.6 mm
|
|
0.402 in
10.2 mm
|
0.78 - 1.374 in
19.8 - 34.9 mm
|
0.28 - 0.281 in
7.1 - 7.1 mm
|
||
| 0,1515 € - 0,1585 € | 12000 Varastossa |
Valkoinen
|
Nailon
|
0.118 in
3.0 mm
|
|
0.472 in
12.0 mm
|
0.209 - 0.295 in
5.3 - 7.5 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| 10106471 | 0,1515 € - 0,1585 € | 51539 Varastossa |
Musta
|
Nailon
|
0.118 in
3.0 mm
|
|
0.472 in
12.0 mm
|
0.209 - 0.295 in
5.3 - 7.5 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
|
| 0,1627 € - 0,1726 € | 11358 Varastossa |
Musta
|
Nailon
|
0.157 in
4.0 mm
|
|
0.472 in
12.0 mm
|
0.512 - 0.787 in
13.0 - 20.0 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| 0,2259 € - 0,2371 € | 13359 Varastossa |
Musta
|
Nailon
|
0.118 in
3.0 mm
|
|
0.748 in
19.0 mm
|
0.709 - 1.102 in
18.0 - 28.0 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| 0,1585 € - 0,1669 € | 3155 Varastossa |
Valkoinen
|
Nailon
|
0.118 in
3.0 mm
|
|
0.472 in
12.0 mm
|
0.354 - 0.512 in
9.0 - 13.0 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| 0,1515 € - 0,1585 € | 998 Varastossa |
Musta
|
Nailon
|
0.157 in
4.0 mm
|
|
0.472 in
12.0 mm
|
0.209 - 0.295 in
5.3 - 7.5 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| 0,1627 € - 0,1726 € | 3145 Varastossa |
Musta
|
Nailon
|
0.118 in
3.0 mm
|
|
0.472 in
12.0 mm
|
0.512 - 0.787 in
13.0 - 20.0 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| 0,174 € - 0,1824 € | 4833 Varastossa |
Musta
|
Nailon
|
0.118 in
3.0 mm
|
|
0.472 in
12.0 mm
|
0.512 - 0.787 in
13.0 - 20.0 mm
|
0.276 - 0.315 in
7.0 - 8.0 mm
|
||
| 0,1655 € - 0,1754 € | 2000 Varastossa |
Valkoinen
|
Nailon
|
0.118 in
3.0 mm
|
|
0.472 in
12.0 mm
|
0.787 - 1.339 in
20.0 - 34.0 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| 0,1501 € - 0,1571 € | 949 Varastossa |
Valkoinen
|
Nailon
|
0.118 in
3.0 mm
|
|
0.472 in
12.0 mm
|
0.709 - 1.102 in
18.0 - 28.0 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| 0,1415 € - 0,1568 € | 150000 Varastossa |
Väritön
|
Nailon
|
|
|
0.752 in
19.1 mm
|
0.346 - 0.504 in
8.8 - 12.8 mm
|
0.28 - 0.281 in
7.1 - 7.1 mm
|
||
| 0,1489 € - 0,165 € | 423820 Varastossa |
Väritön
|
Nailon
|
0.094 in
2.4 mm
|
|
0.752 in
19.1 mm
|
0.78 - 1.374 in
19.8 - 34.9 mm
|
0.28 - 0.281 in
7.1 - 7.1 mm
|
||
| 0,1516 € - 0,1872 € | 7000 Varastossa |
Musta
|
Nailon
|
0.063 in
1.6 mm
|
|
0.402 in
10.2 mm
|
0.5 - 0.811 in
12.7 - 20.6 mm
|
0.28 - 0.281 in
7.1 - 7.1 mm
|
||
| 0,1726 € - 0,1726 € | 1203 Varastossa |
Läpinäkyvä
|
PC
|
0.118 in
3.0 mm
|
|
0.472 in
12.0 mm
|
0.512 - 0.787 in
13.0 - 20.0 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| 0,2441 € - 0,2568 € | 15001 Varastossa |
Valkoinen
|
Nailon
|
0.118 in
3.0 mm
|
|
0.748 in
19.0 mm
|
0.512 - 0.787 in
13.0 - 20.0 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| 0,3354 € - 0,3354 € | 1490 Varastossa |
Musta
|
Nailon
|
0.138 in
3.5 mm
|
|
0.787 in
20.0 mm
|
0.343 - 0.453 in
8.7 - 11.5 mm
|
0.394 - 0.591 in
10.0 - 15.0 mm
|
||
| 0,1655 € - 0,1754 € | 7000 Varastossa |
Valkoinen
|
Nailon
|
0.157 in
4.0 mm
|
|
0.472 in
12.0 mm
|
0.787 - 1.339 in
20.0 - 34.0 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm