Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Sarjanumero: SR1941
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
| Hinta-alue | Saatavuus | Sisähalkaisija | Ulkohalkaisija | Välilevyn pituus | Osta | |
|---|---|---|---|---|---|---|
| 0,1875 € - 0,2615 € | 15780 Varastossa |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
| 0,271 € - 0,3765 € | 12960 Varastossa |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.591 in
15.0 mm
|
||
| 0,0898 € - 0,1254 € | 29054 Varastossa |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.157 in
4.0 mm
|
||
| 0,1006 € - 0,1601 € | 30750 Varastossa |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
| 0,0898 € - 0,1254 € | 60970 Varastossa |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.295 in
7.5 mm
|
||
| 0,1161 € - 0,1615 € | 19398 Varastossa |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.709 in
18.0 mm
|
||
| 0,1069 € - 0,1492 € | 33024 Varastossa |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.591 in
15.0 mm
|
||
| 0,1464 € - 0,2039 € | 20747 Varastossa |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
1.181 in
30.0 mm
|
||
| 0,1381 € - 0,1859 € | Kysy toimitusaikaa täältä |
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
||
| 1,1774 € - 2,081 € | 4050 Varastossa |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
1.772 in
45.0 mm
|
||
| 1,3499 € - 2,1905 € | 2636 Varastossa |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
2.165 in
55.0 mm
|
||
| 1,5607 € - 3,4638 € | 2397 Varastossa |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
2.756 in
70.0 mm
|
||
| 1,6839 € - 3,6691 € | 1540 Varastossa |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
3.15 in
80.0 mm
|
||
| 0,2273 € - 0,3052 € | 2731 Varastossa |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
||
| 1,2705 € - 2,0673 € | 500 Varastossa |
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
1.575 in
40.0 mm
|
||
| 0,4682 € - 0,7639 € | 9910 Varastossa |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
0.197 in
5.0 mm
|
||
| 0,1725 € - 0,182 € | 58902 Varastossa |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
||
| 0,2286 € - 0,2409 € | 21155 Varastossa |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.512 in
13.0 mm
|
||
| 0,5572 € - 0,5572 € | 11592 Varastossa |
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
0.591 in
15.0 mm
|
||
| 1,0692 € - 1,8893 € | 1800 Varastossa |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa