Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Sarjanumero: SR1941
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
| Hinta-alue | Saatavuus | Sisähalkaisija | Ulkohalkaisija | Välilevyn pituus | Osta | |
|---|---|---|---|---|---|---|
| 0,0521 € - 0,0554 € | 21777 Varastossa |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.591 in
15.0 mm
|
||
| 0,3326 € - 0,3326 € | 3768 Varastossa |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
||
| 0,4504 € - 0,4504 € | 850 Varastossa |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
| 0,3491 € - 0,4132 € | 2535 Varastossa |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
| 0,1582 € - 0,2122 € | 500 Varastossa |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
| 0,1909 € - 0,2562 € | 3095 Varastossa |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.079 in
2.0 mm
|
||
| 0,2085 € - 0,2085 € | 498 Varastossa |
0.138 in
3.5 mm
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
||
| 0,0446 € - 0,0903 € | Kysy toimitusaikaa täältä |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
||
| 0,1909 € - 0,2562 € | 9121 Varastossa |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
||
| 0,0828 € - 0,09 € | 1460 Varastossa |
0.138 in
3.5 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
| 0,0969 € - 0,1582 € | 543 Varastossa |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.709 in
18.0 mm
|
||
| 0,1582 € - 0,2122 € | 1046 Varastossa |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
| 0,1794 € - 0,1794 € | 500 Varastossa |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
1.378 in
35.0 mm
|
||
| 0,1909 € - 0,2562 € | 6752 Varastossa |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
| 0,4148 € - 0,6749 € | 1037 Varastossa |
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
1.575 in
40.0 mm
|
||
| 0,2259 € - 0,4121 € | 37721 Varastossa |
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
0.591 in
15.0 mm
|
||
| 2,3137 € - 4,3948 € | 1754 Varastossa |
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
3.15 in
80.0 mm
|
||
| 0,3272 € - 0,5312 € | 13298 Varastossa |
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
1.181 in
30.0 mm
|
||
| 2,9846 € - 4,6686 € | Kysy toimitusaikaa täältä |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
3.15 in
80.0 mm
|
||
| 1,9441 € - 3,6691 € | 2868 Varastossa |
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
2.756 in
70.0 mm
|
||
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa