En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
(78 conjuntos de productos)
Estas guías de rieles lineales con pistas de rodadura son una forma de cojinete de movimiento lineal que permite un movimiento lineal preciso y exacto. Suelen estar compuestas de un riel de base, un bloque deslizante y componentes rodantes. Los componentes rodantes se mueven sobre el riel de base endurecido y el bloque deslizante contiene los elementos rodantes y se acopla al componente móvil.
Estos rieles se utilizan en aplicaciones que requieren gran precisión, fricción baja y movimientos suaves. Puede soportar cargas dinámicas teniendo en cuenta el impacto, vibración y fatiga.
En general, los carros se colocan en los carriles de manera individual. Para colocar el carro en los carriles, llévelo hacia los rieles y deslícelo sobre el riel. Se utiliza mucho en aplicaciones industriales que deben soportar cargas elevadas y requieren precisión, como dispositivos médicos, equipos de producción de semiconductores y equipos de automatización industrial.
These Flanged Standard Carriages are a type of linear bearing utilised for heavy-duty and accurate linear motion applications. They provide accuracy, stability, and reliability. Their steel rails are through hardened for increased durability and wear resistant life span.
The flange design provides both a greater surface area for the moving component to be mounted to, but also the ability to fasten to the moving part from either above or below the carriage.
The carriages will be provided separately from the rails and mounted on dummy blocks. To put the carriage onto the rails, align the dummy block to the end of the rail and slide it on. It is used in many applications, including equipment, automation, material handling systems, medical devices, etc.
These Linear Bushing Carriages are used in linear motion systems to guide and support moving parts. The housing offers an easy solution when mounting this carriage to the moving part in the application.
The aluminium housing helps to keep the weight down whilst the hardened steel balls inside the bushing take the loads and facilitate the movement. Only to be used on hardened linear shafts.
It can withstand temperatures from 20C to +80C. However, steel ball retainers can be provided for higher temperature applications up to +120C without end seals. Commonly used in applications such as food packaging machines, printing machines, computers, or tool grinders.
These manual rail clamps are used in conjunction with rail carriages. When the clamping knob is turned, the clamp contact surfaces press against the rail, clamping it in place. Their compact and lightweight form makes them perfect for use with miniature rail systems where space is restricted.
These clamps are equipped with a lever or handle mechanism that allows for exact clamping force adjustment. This keeps the small rails securely in place without causing damage or deformation. The rails move smoothly and feature a low coefficient of friction and break-away forces.
It can withstand heavy loads, is corrosion resistant, and is resistant to wear and tear. Used in different applications, including medical devices, pharmaceuticals, small automation systems, and optical equipment.
These Manual Shaft Clamps are designed to be used in conjunction with linear bearings and act as a mecanism to hold a moving component or fixture in place until the clamp is released.
When the clamping lever is pressed, the contact faces come into contact with the shaft bar, clamping it in place. They have a sturdy structure that ensures strength and longevity. This enables them to resist external forces.
It is simple and dependable, and it is operated manually. The contact profiles press simultaneously on the rail surfaces by pressing the adjustable locking lever. The floating contact profiles guarantee that force is distributed symmetrically on the linear guide. Used in automotive, industrial machinery, and manufacturing processes.
These Open Linear Ball Bushing Carriages are used in linear motion systems to guide and support moving parts. These are to be used only with hardened steel shafts and the ball bearings allow the carriage to move smoothly along the rail. They are particularly useful for heavy weights and long stroke applications.
The aluminium housing helps to keep the weight down whilst the hardened steel balls inside the bushing take the loads and facilitate the movement. Only to be used on hardened linear shafts.
Its unflanged design enables a simple compact installation and integration into existing systems. It can withstand temperatures from 20C to +80C. Commonly used in applications such as food packaging machines, printing machines, computers, or tool grinders.
These Unflanged Stainless Carriages are a type of linear bearing particularly useful for heavy loads in various applications where linear motion is guided and supported. Their rails are made of contoured aluminium, with two hardened stainless steel shafts pressed to serve as raceways for the runner block balls.
Because of its low friction, the unflanged design provides a larger surface contact area with the linear guide, ensuring increased stability and precision in motion. The lack of flanges also allows for additional flexibility in terms of space and location. Ball retainers in the carriages allow for far larger parallelism and mounting base height offsets, allowing for considerable misalignment and allowing the carriages to be withdrawn from the rail without losing any balls.
Its structure is highly corrosion resistant, making it perfect for use in areas with moisture, chemicals, or severe temperatures. It can withstand temperatures ranging from -20C to +120C. It can be used in various applications, including machinery, handling technology, machine enclosures, medical, food, etc.
Los topes autoadhesivos proporcionan acolchado y protección para una variedad de superficies en muchas aplicaciones.
La gama incluye discos autoadhesivos negros con espuma de una cara que tiene propiedades antideslizantes. Estos discos versátiles, disponibles en paquetes de cuatro unidades en un rollo o en un cuadernillo, están diseñados para la unión de una gran variedad de superficies, entre las que se incluyen, cartón corrugado, aglomerado, madera, plásticos de baja densidad y pulvicubiertos.
También se incluyen almohadillas antideslizantes fabricadas en cinta de espuma de PE, con un forro de papel recubierto de silicona. Son adecuados para aplicaciones con rangos de temperatura entre -29 C y 66 C.
Las almohadillas de goma antideslizantes son ideales para cubrir los niveladores en máquinas o cintas transportadoras. Estas almohadillas pueden soportar cargas pesadas y ofrecer una mayor fricción para evitar movimientos y deslizamientos.
Las patas antigolpes y antivibraciones de alta resistencia absorben el impacto y reducen el ruido con una alta adhesión al suelo. Estas monturas son ideales para usarlas como patas en maquinaria y cintas transportadoras.
Las bisagras HVAC son bisagras de oscilación libre de alta resistencia, ideales para grandes puertas enrasadas. Son adecuadas para unidades de aire acondicionado, paneles eléctricos y paneles de maquinaria. Esta gama propone una selección de diseños y materiales que se adaptan a la apariencia estética,
Las bisagras con muelle son un mecanismo de muelle totalmente invisible que permite la apertura y cierre automático de una puerta.
Las bisagras de muelle disponen de un pasador central con un muelle sujeto que asegura que la bisagra siempre vuelva a su posición inicial. Resultan ideales para usarlas en puertas y paneles que requieran un mecanismo de seguridad que vuelva a la posición original al abrirse o cerrarse. La gama ofrece una selección de materiales y acabados, acciones de muelle, y fuerzas de apertura y cierre.
Las bisagras de bandera de elevación atornilladas están formadas por un cuerpo de acero laminado de dos piezas con capuchones redondeados en los extremos. Ideales para marco atornillado destinado a unidades más industriales
Las bisagras de bandera de elevación soldadas están formadas por un cuerpo de acero laminado de dos piezas con capuchones redondeados en los extremos. Ideales para marco soldado destinado a unidades más industriales
Las bisagras de hoja y bandera son ideales para la extracción de puertas cuando el acceso al espacio interior de un armario resulte difícil. La gama ofrece una selección de perfiles y materiales
Estas bisagras de tensión ajustable articulan y sostienen el panel en posición, por lo que eliminan la necesidad de un soporte de gas o sujeciones de la puerta. El valor de tensión se puede ajustar girando el tornillo incorporado y la gama está disponible en diferentes materiales, acabados y tipos de fijación.
Estas bisagras de tensión constante articulan y sostienen el panel en posición, por lo que eliminan la necesidad de un soporte de gas o sujeciones de la puerta. El valor de tensión se fija en un valor específico, por lo que no se requieren ajustes durante el ciclo de vida. Además, la gama incluye bisagras fabricadas en una variedad de materiales y diferentes valores de tensión fijos, incluidas bisagras de retención.
Estas bisagras de tensión de eje dual están fabricadas en acero inoxidable y son ideales para utilizar en montajes de monitores giratorios. El valor de tensión fijo permite que la bisagra gire de forma suave y controlada en cualquier dirección.
Conteras y topes - Roscados se pueden usar como dispositivo nivelador o amortiguador para equipos pequeños. El material de la pata y el espárrago no corrosivo es duradero y resiste entornos duros.
These Crossed Roller Rail Sets are linear motion systems that provide applications with positioning and smooth guiding. Its design, which consists of two parallel rails with crossed roller bearings, allows for high-precision linear motion and outstanding load-carrying capability.
They evenly distribute loads, resulting in minimum deflection and great repeatability, allowing for precise motion control. Because of their small shape, they are perfect for applications where space is restricted or a compact design is required.
It comes in four rails, each with two roller cages and eight head bolts. They are corrosion-resistant and can withstand temperatures from -40 C to +80C. Used in applications such as industrial automotive, medical equipment, machine tools and defence.
Estos ejes de acero endurecido son componentes robustos y fiables usados en varias aplicaciones mecánicas. Se utilizan con todo tipo de pasamuros lineales. Combinan una precisión de tamaño, alineación y concentricidad excepcionales para reducir el desgaste en aplicaciones de alta velocidad.
Los ejes están fabricados en acero de alta calidad sometido a un proceso de endurecimiento especializado, lo que mejora la fuerza, la vida útil y la resistencia al desgaste y la corrosión. Al combinarse con un pasamuros de bola lineal, garantiza un movimiento giratorio suave y preciso. Su material los hace aptos para aplicaciones que requieren un rendimiento potente, como maquinaria industrial, sistemas de automoción y dispositivos médicos.
Estos ejes de acero inoxidable endurecidos ofrecen una gran resistencia, durabilidad y fiabilidad. Se utilizan con pasamuros lineales y son adecuados para aplicaciones exigentes que requieren corrosión, desgaste y condiciones extremas, como humedad o resistencia química sin sacrificar la integridad estructural.
Estos ejes tienen una vida útil larga y necesitan poco mantenimiento, lo que reduce el tiempo de inactividad y el total de gastos de explotación. Proporciona un movimiento lineal suave y preciso cuando se utiliza con un pasamuros de bola lineal. Ideales para aplicaciones como equipos de procesamiento de alimentos, sistemas de automoción y dispositivos médicos.
Estos ejes de aluminio son una alternativa versátil, antimagnética y ligera para varios sectores que requieren un componente resistente y duradero. Tienen una relación fuerza-peso, una resistencia a la corrosión y una conductividad térmica excelentes. La resistencia a la corrosión confiere una vida útil más larga a los ejes y evita la necesidad de mantenimiento regular o sustitución.
Puede soportar cargas enormes y funcionar sin deformación ni fallo en condiciones difíciles. No se deben usar con pasamuros de bola lineales sino con pasamuros cerámicos autolubricantes. Puede soportar rangos de temperatura de entre -130 C y +200 C. Dadas estas características, se suelen utilizar en aplicaciones como equipos de petróleo y gas, dispositivos médicos, el sector de la construcción y la industria de automoción.
Los ejes huecos endurecidos son componentes robustos y fiables usados en varias aplicaciones mecánicas. Se utilizan con pasamuros lineales cuando es necesario reducir el peso, pero sin sacrificar la integridad estructural. Esta disminución del peso permite una mayor eficiencia, menos consumo de energía y mayor maniobrabilidad.
Su diseño permite que los líquidos, gases o cables eléctricos discurran a través del centro. Al combinarse con un pasamuros de bola lineal, garantiza un movimiento giratorio suave y preciso. Se utiliza en aplicaciones en las que se requieren alta resistencia y durabilidad y en las que también es importante reducir el peso, como maquinaria industrial, sistemas de automoción y dispositivos médicos.
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar