En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
(2 conjuntos de productos)
Essentra Components ofrece una amplia selección de pernos con argolla de elevación, comúnmente conocidos como anillas de elevación. Están disponibles en una amplia gama de colores y materiales, incluyendo acero y acero inoxidable (AISI 316), lo que garantiza la idoneidad para diversos entornos. Nuestros pernos con argolla de elevación cumplen las normas DIN y se someten a rigurosas pruebas a una capacidad de carga de 2,5 veces su carga máxima. Previa petición, podrán ir acompañados de un certificado CE de conformidad para equipos de elevación. Es imprescindible asegurarse de que los pernos con argolla de elevación mantengan un contacto sólido con la superficie de acoplamiento durante el uso. Normalmente, estos pernos se fijan al equipo para el único propósito del transporte en lugar de tareas de elevación repetitivas. Para aplicaciones que requieran elevación frecuente, recomendamos explorar nuestra gama de pernos de elevación giratorios.
These Lifting Eye Bolts with female thread, offer a safe and convenient lifting and hoisting point for various heavy loads. Keeping the face in solid contact with the mating surface is essential when in use.
It features a solid cylindrical shank with a threaded end for attachment and an open-ended eye on the other end. The looped eye serves as a safe connecting point for hooks, chains, and other lifting equipment. The female design provides a strong and reliable connection, allowing for safe and quick lifting operations. They are not intended for repeated lifting and should not be utilised at lift angles more than 45 or with swivelling loads.
It can resist temperatures ranging from -20 C to +200C. It can even work at slightly higher temperatures, but this will diminish the load rating by 10% to 25%. It is often used for hooks, chains, and other lifting equipment in construction sites, industrial settings, and automotive applications.
These Lifting Eye Bolts with male thread, offer a safe and convenient lifting and hoisting point for various heavy loads. When in use, keeping the face in solid contact with the mating surface is essential.
It features a threaded shank and a looped eye at the top. The threaded shank makes it simple to install into a pre-drilled hole or threaded insert, and the looped eye provides a secure connection point for hooks, chains, or other lifting equipment. The male design offers a strong and dependable connection, permitting safe and fast lifting operations. They are not intended for repeated lifting and should not be utilised at lift angles more than 45 or with swivelling loads.
It can resist temperatures ranging from -20 C to +200C. It can even work at slightly higher temperatures, but this will diminish the load rating by 10% to 25%. It is often used for hooks, chains, and other lifting equipment in construction sites, industrial settings, and automotive applications.
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar