Las conteras redondas se utilizan para terminar el extremo de productos tubulares y ofrecen un aspecto limpio y visualmente agradable.
Material: ABS, PE, PEBD, PA6
Color: Negro, Gris, Blanco
Estándar de inflamabilidad del material:
En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
Utilice los filtros o realice una búsqueda a continuación para encontrar lo que está buscando
Rango de precios | Disponibilidad | D | Centro roscado | Color | Finalizar | Material | L | t | Compra | |
---|---|---|---|---|---|---|---|---|---|---|
0,0377 € - 0,0586 € | Request the lead time here |
0.472 in
12.0 mm
|
No
|
Negro
|
Erosionado
|
ABS
|
0.197 in
5.0 mm
|
0.039 in
1.0 mm
|
||
0,0754 € - 0,1173 € | Request the lead time here |
0.709 in
18.0 mm
|
No
|
Negro
|
Erosionado
|
ABS
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
||
0,0603 € - 0,0939 € | Request the lead time here |
0.787 in
20.0 mm
|
No
|
Negro
|
Erosionado
|
ABS
|
0.177 in
4.5 mm
|
0.059 in
1.5 mm
|
||
0,1088 € - 0,1692 € | Request the lead time here |
0.866 in
22.0 mm
|
No
|
Negro
|
Erosionado
|
ABS
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
||
0,1147 € - 0,1785 € | Request the lead time here |
0.984 in
25.0 mm
|
No
|
Negro
|
Erosionado
|
ABS
|
0.433 in
11.0 mm
|
0.098 in
2.5 mm
|
||
0,1137 € - 0,1769 € | Request the lead time here |
1.102 in
28.0 mm
|
No
|
Negro
|
Erosionado
|
ABS
|
0.394 in
10.0 mm
|
0.047 in
1.2 mm
|
||
0,1368 € - 0,2129 € | Request the lead time here |
1.181 in
30.0 mm
|
No
|
Negro
|
Erosionado
|
ABS
|
0.394 in
10.0 mm
|
0.059 in
1.5 mm
|
||
0,1883 € - 0,293 € | Request the lead time here |
1.378 in
35.0 mm
|
No
|
Negro
|
Erosionado
|
ABS
|
0.394 in
10.0 mm
|
0.047 in
1.2 mm
|
||
0,1951 € - 0,3035 € | Request the lead time here |
1.378 in
35.0 mm
|
No
|
Negro
|
Erosionado
|
ABS
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
0,1832 € - 0,285 € | Request the lead time here |
1.378 in
35.0 mm
|
No
|
Negro
|
Erosionado
|
ABS
|
0.394 in
10.0 mm
|
0.079 in
2.0 mm
|
||
0,2232 € - 0,3472 € | Request the lead time here |
1.772 in
45.0 mm
|
No
|
Negro
|
Erosionado
|
ABS
|
0.433 in
11.0 mm
|
0.079 in
2.0 mm
|
||
0,0377 € - 0,0586 € | Request the lead time here |
0.551 in
14.0 mm
|
No
|
Negro
|
Erosionado
|
ABS
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
||
0,063 € - 0,098 € | Request the lead time here |
0.787 in
20.0 mm
|
No
|
Negro
|
Erosionado
|
ABS
|
0.177 in
4.5 mm
|
0.047 in
1.2 mm
|
||
0,1062 € - 0,1653 € | Request the lead time here |
0.866 in
22.0 mm
|
No
|
Negro
|
Erosionado
|
ABS
|
0.315 in
8.0 mm
|
0.047 in
1.2 mm
|
||
0,1233 € - 0,1918 € | Request the lead time here |
0.984 in
25.0 mm
|
No
|
Negro
|
Erosionado
|
ABS
|
0.433 in
11.0 mm
|
0.047 in
1.2 mm
|
||
0,1181 € - 0,1838 € | Request the lead time here |
0.984 in
25.0 mm
|
No
|
Negro
|
Erosionado
|
ABS
|
0.433 in
11.0 mm
|
0.079 in
2.0 mm
|
||
0,1162 € - 0,1808 € | Request the lead time here |
1.102 in
28.0 mm
|
No
|
Negro
|
Erosionado
|
ABS
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
0,1368 € - 0,2129 € | Request the lead time here |
1.181 in
30.0 mm
|
No
|
Negro
|
Erosionado
|
ABS
|
0.394 in
10.0 mm
|
0.079 in
2.0 mm
|
||
0,1883 € - 0,293 € | Request the lead time here |
1.378 in
35.0 mm
|
No
|
Negro
|
Erosionado
|
ABS
|
0.394 in
10.0 mm
|
0.059 in
1.5 mm
|
||
0,1625 € - 0,2528 € | Request the lead time here |
1.496 in
38.0 mm
|
No
|
Negro
|
Erosionado
|
ABS
|
0.394 in
10.0 mm
|
0.079 in
2.0 mm
|
||
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.