Menu Search

Wire Loop Draw Latch & Strike

In stock

Wire Loop Draw Latches & Strikes consist of a simple ergonomic design suitable for a wide variety of applications requiring a straightforward Catch and Strike operation.

The catch and strike components must be ordered separately. They are ideal for light duty applications and include non-adjustable options.

  • Material: PVC and Stainless Steel
  • Colour: Natural
  • Finish Options: Stainless Steel and Polished

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Material All
Overall Length All
Show more Show less
Overall Width All
Show more Show less
Overall Height All
Show more Show less
Type All
24 results
Product SKUs information
Item Code Price range Availability Overall Length Material Overall Width Overall Height Type View
6.5771 RM - 6.9233 RM 30 In stock
65.0 mm
Steel
38.0 mm
11.0 mm
Latch & Strike
6.4674 RM - 6.8077 RM 44982 In stock
131.0 mm
Steel
39.0 mm
22.0 mm
Latch & Strike
27.5746 RM - 27.5746 RM Request the lead time here
110.6 mm
Stainless Steel
37.0 mm
16.0 mm
27.2395 RM - 27.2395 RM Request the lead time here
92.0 mm
Stainless Steel
47.0 mm
15.2 mm
  • of 2
Draw Latch - Overall Width: 38.0 mm | 1.496 in ; Overall Width - 38.0 mm | 1.496 in ; Overall Height - 11.0 mm | 0.433 in

498012

Price Range
6.5771 RM - 6.9233 RM

Stock Levels
30 In stock
Attributes
  • Colour
    Chrome
  • Material
    Steel
  • Type
    Latch & Strike
  • Mounting Hole Diameter
    4.0 mm
  • Overall Height
    11.0 mm
Draw Latch - Overall Length: 131.0 mm | 5.157 in ; ; Overall Height - 22.0 mm | 0.866 in ; Overall Width - 39.0 mm | 1.535 in

497994

Price Range
6.4674 RM - 6.8077 RM

Stock Levels
44982 In stock
Attributes
  • Colour
    Chrome
  • Material
    Steel
  • Type
    Latch & Strike
  • Overall Height
    22.0 mm
  • Overall Length
    131.0 mm
Draw Latch - Overall Length - 110.6 mm | 4.354 in; Overall Width - 37.0 mm | 1.457 in; Stainless Steel

20044923

Price Range
27.5746 RM - 27.5746 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Stainless Steel
  • Mounting Hole Diameter
    4.2 mm
  • Overall Height
    16.0 mm
  • Overall Length
    110.6 mm
Draw Latch - Overall Length - 92.0 mm | 3.622 in; Overall Width - 47.0 mm | 1.85 in; Stainless Steel

20044947

Price Range
27.2395 RM - 27.2395 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Stainless Steel
  • Mounting Hole Diameter
    5.2 mm
  • Overall Height
    15.2 mm
  • Overall Length
    92.0 mm