Menu Search

Draw Latch - Overall Length - 92.0 mm | 3.622 in; Overall Width - 47.0 mm | 1.85 in; Stainless Steel

Fixed Catch with a simple design and is ideal for light duty applications. The catch and strike components must be ordered separately.
Item code:

20044947

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + 27.2395 RM
Standard pack: 100

Order in multiple of 100

Total price

2,723.95 RM

100 x 27.2395 RM

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Material Stainless Steel
Mounting Hole Diameter 5.2 mm
Overall Height 15.2 mm
Overall Length 92.0 mm
Overall Width 47.0 mm
Full Material Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us