Wire Loop Draw Latches & Strikes consist of a simple ergonomic design suitable for a wide variety of applications requiring a straightforward Catch and Strike operation.
The catch and strike components must be ordered separately. They are ideal for light duty applications and include non-adjustable options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Overall Length | Material | Overall Width | Overall Height | Type | View |
---|---|---|---|---|---|---|---|---|
21.4854 RM - 22.616 RM | 1493 In stock |
5.157 in
131.0 mm
|
Stainless Steel
|
1.535 in
39.0 mm
|
0.866 in
22.0 mm
|
Latch & Strike
|
||
20.1698 RM - 21.2315 RM | 2375 In stock |
2.559 in
65.0 mm
|
Stainless Steel
|
1.496 in
38.0 mm
|
0.433 in
11.0 mm
|
Latch & Strike
|
||
3.7707 RM - 3.9692 RM | 20144 In stock |
2.913 in
74.0 mm
|
Steel
|
0.945 in
24.0 mm
|
0.394 in
10.0 mm
|
Latch & Strike
|
||
17.5396 RM - 18.4618 RM | 1935 In stock |
2.244 in
57.0 mm
|
Steel
|
2.559 in
65.0 mm
|
0.709 in
18.0 mm
|
Latch & Strike
|
||
5.6566 RM - 5.9537 RM | 11920 In stock |
3.543 in
90.0 mm
|
Steel
|
1.299 in
33.0 mm
|
0.551 in
14.0 mm
|
Latch & Strike
|
||
13.4835 RM - 14.1932 RM | 21960 In stock |
3.543 in
90.0 mm
|
Stainless Steel
|
1.299 in
33.0 mm
|
0.551 in
14.0 mm
|
Latch & Strike
|
||
15.8008 RM - 16.6331 RM | 2753 In stock |
2.913 in
74.0 mm
|
Stainless Steel
|
0.945 in
24.0 mm
|
0.433 in
11.0 mm
|
Latch & Strike
|
||
14.1407 RM - 14.8849 RM | 26250 In stock |
3.543 in
90.0 mm
|
Stainless Steel
|
1.299 in
33.0 mm
|
0.433 in
11.0 mm
|
Latch & Strike
|
||
9.4273 RM - 9.9235 RM | 1925 In stock |
1.89 in
48.0 mm
|
Steel
|
1.496 in
38.0 mm
|
0.551 in
14.0 mm
|
Latch & Strike
|
||
12.8256 RM - 13.501 RM | 2522 In stock |
2.913 in
74.0 mm
|
Stainless Steel
|
0.945 in
24.0 mm
|
0.394 in
10.0 mm
|
Latch & Strike
|
||
6.4674 RM - 6.8077 RM | 37860 In stock |
5.157 in
131.0 mm
|
Steel
|
1.535 in
39.0 mm
|
0.866 in
22.0 mm
|
Latch & Strike
|
||
41.6558 RM - 43.8475 RM | 115 In stock |
3.543 in
90.0 mm
|
Stainless Steel
|
1.85 in
47.0 mm
|
0.63 in
16.0 mm
|
Latch & Strike
|
||
5.8101 RM - 6.116 RM | 818 In stock |
3.543 in
90.0 mm
|
Steel
|
1.299 in
33.0 mm
|
0.433 in
11.0 mm
|
Latch & Strike
|
||
10.7868 RM - 11.3541 RM | 875 In stock |
3.543 in
90.0 mm
|
Steel
|
1.85 in
47.0 mm
|
0.63 in
16.0 mm
|
Latch & Strike
|
||
37.2704 RM - 39.2316 RM | 24 In stock |
3.11 in
79.0 mm
|
Steel
|
2.047 in
52.0 mm
|
0.827 in
21.0 mm
|
Latch
|
||
6.5771 RM - 6.9233 RM | 30 In stock |
2.559 in
65.0 mm
|
Steel
|
1.496 in
38.0 mm
|
0.433 in
11.0 mm
|
Latch & Strike
|
||
3.7707 RM - 3.9692 RM | 652 In stock |
2.913 in
74.0 mm
|
Steel
|
0.945 in
24.0 mm
|
0.433 in
11.0 mm
|
Latch & Strike
|
||
17.5396 RM - 18.4618 RM | 2000 In stock |
2.402 in
61.0 mm
|
Steel
|
2.559 in
65.0 mm
|
1.043 in
26.5 mm
|
Latch & Strike
|
||
7.1042 RM - 7.1042 RM | Request the lead time here |
3.583 in
91.0 mm
|
Stainless Steel
|
0.866 in
22.0 mm
|
0.531 in
13.5 mm
|
|
||
62.1535 RM - 62.1535 RM | Request the lead time here |
5.945 in
151.0 mm
|
Stainless Steel
|
1.575 in
40.0 mm
|
0.874 in
22.2 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue