These reverse mounts PCB support pillars are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a locking arrowhead that holds the PC Board in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Panel Thickness A Range | Panel Thickness B Range | Maximum Panel Thickness B | Spacer Length | View |
---|---|---|---|---|---|---|---|
0.4559 RM - 0.5049 RM | 1130 In stock |
0.063 in
1.6 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
||
0.3006 RM - 0.3333 RM | 104096 In stock |
0.063 in
1.6 mm
|
0.020 - 0.039 in
0.5 - 1.0 mm
|
0.039 in
1.0 mm
|
0.197 in
5.0 mm
|
||
0.4559 RM - 0.5049 RM | 140 In stock |
0.063 in
1.6 mm
|
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
||
0.4506 RM - 0.4991 RM | 44899 In stock |
0.063 in
1.6 mm
|
0.059 - 0.067 in
1.5 - 1.7 mm
|
0.067 in
1.7 mm
|
0.374 in
9.5 mm
|
||
0.5592 RM - 0.6199 RM | 11866 In stock |
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.311 in
7.9 mm
|
||
0.251 RM - 0.2784 RM | 1070 In stock |
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.063 in
1.6 mm
|
0.437 in
11.1 mm
|
||
0.2329 RM - 0.2586 RM | 11995 In stock |
0.063 in
1.6 mm
|
0.02 - 0.063 in
0.5 - 1.6 mm
|
0.063 in
1.6 mm
|
0.551 in
14.0 mm
|
||
0.2907 RM - 0.3216 RM | 23650 In stock |
0.063 in
1.6 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.063 in
1.6 mm
|
0.63 in
16.0 mm
|
||
0.2457 RM - 0.272 RM | 1075 In stock |
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
0.4337 RM - 0.481 RM | 3889 In stock |
0.063 in
1.6 mm
|
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
0.394 in
10.0 mm
|
||
0.216 RM - 0.2393 RM | 1027 In stock |
0.063 in
1.6 mm
|
0.030 - 0.031 in
0.8 - 0.8 mm
|
0.031 in
0.8 mm
|
0.394 in
10.0 mm
|
||
0.429 RM - 0.4757 RM | 1045 In stock |
0.063 in
1.6 mm
|
0.030 - 0.047 in
0.8 - 1.2 mm
|
0.047 in
1.2 mm
|
0.315 in
8.0 mm
|
||
0.4956 RM - 0.5498 RM | 8131 In stock |
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.063 in
1.6 mm
|
0.626 in
15.9 mm
|
||
0.2609 RM - 0.2889 RM | 3376 In stock |
0.063 in
1.6 mm
|
0.020 - 0.039 in
0.5 - 1.0 mm
|
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
||
0.2346 RM - 0.2603 RM | 90 In stock |
0.063 in
1.6 mm
|
0.02 - 0.063 in
0.5 - 1.6 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
0.4337 RM - 0.481 RM | 600 In stock |
0.063 in
1.6 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.063 in
1.6 mm
|
0.472 in
12.0 mm
|
||
0.2078 RM - 0.2306 RM | 30151 In stock |
0.063 in
1.6 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.063 in
1.6 mm
|
0.236 in
6.0 mm
|
||
0.2656 RM - 0.2948 RM | 56550 In stock |
0.039 in
1.0 mm
|
0.039 in
1.0 mm
|
0.039 in
1.0 mm
|
0.551 in
14.0 mm
|
||
0.2417 RM - 0.2673 RM | 74684 In stock |
0.063 in
1.6 mm
|
0.063 - 0.079 in
1.6 - 2.0 mm
|
0.079 in
2.0 mm
|
0.197 in
5.0 mm
|
||
RLCBSR1-4-01 | 0.4915 RM - 0.5446 RM | 31100 In stock |
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue