Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These reverse mounts PCB support pillars are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a locking arrowhead that holds the PC Board in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Panel Thickness A Range | Panel Thickness B Range | Maximum Panel Thickness B | Spacer Length | View |
---|---|---|---|---|---|---|---|
0.3601 RM - 0.3993 RM | 40 In stock |
0.063 in
1.6 mm
|
0.063 - 0.079 in
1.6 - 2.0 mm
|
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
||
0.4915 RM - 0.5446 RM | 16192 In stock |
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
0.216 RM - 0.2393 RM | 1027 In stock |
0.063 in
1.6 mm
|
0.030 - 0.031 in
0.8 - 0.8 mm
|
0.031 in
0.8 mm
|
0.394 in
10.0 mm
|
||
0.171 RM - 0.1885 RM | 55930 In stock |
0.039 in
1.0 mm
|
0.039 in
1.0 mm
|
0.039 in
1.0 mm
|
0.197 in
5.0 mm
|
||
0.251 RM - 0.2784 RM | 1070 In stock |
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.063 in
1.6 mm
|
0.437 in
11.1 mm
|
||
0.2329 RM - 0.2586 RM | 194155 In stock |
0.063 in
1.6 mm
|
0.02 - 0.063 in
0.5 - 1.6 mm
|
0.063 in
1.6 mm
|
0.551 in
14.0 mm
|
||
0.2907 RM - 0.3216 RM | 23650 In stock |
0.063 in
1.6 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.063 in
1.6 mm
|
0.63 in
16.0 mm
|
||
0.2457 RM - 0.272 RM | 1075 In stock |
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
0.4337 RM - 0.481 RM | 3889 In stock |
0.063 in
1.6 mm
|
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
0.394 in
10.0 mm
|
||
0.2685 RM - 0.2965 RM | 57 In stock |
0.063 in
1.6 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.063 in
1.6 mm
|
0.276 in
7.0 mm
|
||
0.3099 RM - 0.3438 RM | 1040 In stock |
0.039 in
1.0 mm
|
0.039 in
1.0 mm
|
0.039 in
1.0 mm
|
0.315 in
8.0 mm
|
||
0.429 RM - 0.4757 RM | 32458 In stock |
0.063 in
1.6 mm
|
0.030 - 0.047 in
0.8 - 1.2 mm
|
0.047 in
1.2 mm
|
0.374 in
9.5 mm
|
||
0.2802 RM - 0.3099 RM | 31505 In stock |
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
0.3257 RM - 0.3607 RM | 6737 In stock |
0.039 in
1.0 mm
|
0.039 in
1.0 mm
|
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
||
0.3356 RM - 0.3718 RM | Request the lead time here |
|
|
|
0.472 in
12.0 mm
|
||
0.2592 RM - 0.2872 RM | 1095070 In stock |
0.039 in
1.0 mm
|
0.039 in
1.0 mm
|
0.039 in
1.0 mm
|
0.472 in
12.0 mm
|
||
0.589 RM - 0.6526 RM | 147 In stock |
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
0.8271 RM - 0.9164 RM | 995 In stock |
0.063 in
1.6 mm
|
0.020 - 0.039 in
0.5 - 1.0 mm
|
0.039 in
1.0 mm
|
0.472 in
12.0 mm
|
||
0.4961 RM - 0.5498 RM | 544962 In stock |
0.063 in
1.6 mm
|
0.02 - 0.063 in
0.5 - 1.6 mm
|
0.063 in
1.6 mm
|
0.394 in
10.0 mm
|
||
0.251 RM - 0.2773 RM | 63 In stock |
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue