Vent Plugs provide ventilation access for cooling fans, moving parts and heat-emitting components
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Overall Diameter | Material | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| $0.325 - $0.3601 | Request the lead time here |
|
Black
|
0.906 in
23.0 mm
|
Nylon 6
|
0.406 in
10.3 mm
|
||
| $125.8488 - $231.8268 | Request the lead time here |
M20 x 1.5
|
Grey
|
0.669 in
17.0 mm
|
Polyamide
|
0.906 in
23.0 mm
|
||
| $83.3947 - $153.6218 | Request the lead time here |
M16 x 1.5
|
Grey
|
0.669 in
17.0 mm
|
Polyamide
|
0.886 in
22.5 mm
|
||
| $6.3057 - $11.6157 | Request the lead time here |
M20 x 1.5
|
Black
|
0.945 in
24.0 mm
|
Nylon 6
|
0.886 in
22.5 mm
|
||
| $8.6021 - $15.8458 | Request the lead time here |
M20 x 1.5
|
Grey
|
0.945 in
24.0 mm
|
Nylon 6
|
0.886 in
22.5 mm
|
||
| $8.6021 - $15.8458 | Request the lead time here |
M20 x 1.5
|
Black
|
0.945 in
24.0 mm
|
Nylon 6
|
0.886 in
22.5 mm
|
||
| $4.9578 - $5.4934 | Request the lead time here |
M12 x 1.5
|
Black
|
0.669 in
17.0 mm
|
Nylon 6
|
0.689 in
17.5 mm
|
||
| $8.6021 - $15.8458 | Request the lead time here |
M20 x 1.5
|
Grey
|
0.945 in
24.0 mm
|
Nylon 6
|
0.886 in
22.5 mm
|
||
| $30.5097 - $33.8058 | Request the lead time here |
M40 x 1.5
|
Grey
|
2.362 in
60.0 mm
|
Nylon 6
|
1.457 in
37.0 mm
|
||
| $14.4044 - $26.5347 | Request the lead time here |
M20 x 1.5
|
Grey
|
0.945 in
24.0 mm
|
Nylon 6
|
0.886 in
22.5 mm
|
||
| $14.4044 - $26.5347 | Request the lead time here |
M20 x 1.5
|
Grey
|
0.945 in
24.0 mm
|
Nylon 6
|
0.886 in
22.5 mm
|
||
| $4.2495 - $4.7086 | 6 In stock |
M12 x 1.5
|
Black
|
0.669 in
17.0 mm
|
Nylon 6
|
0.531 in
13.5 mm
|
||
| $47.1554 - $86.8652 | Request the lead time here |
M4 x 0.7
|
Grey
|
0.484 in
12.3 mm
|
Polyamide
|
0.228 in
5.8 mm
|
||
| $75.1546 - $138.4429 | Request the lead time here |
M20 x 1.5
|
Grey
|
0.669 in
17.0 mm
|
Polyamide
|
0.768 in
19.5 mm
|
||
| $6.2736 - $6.9514 | Request the lead time here |
M20 x 1.5
|
Grey
|
0.945 in
24.0 mm
|
Nylon 6
|
0.886 in
22.5 mm
|
||
| 110491 | $0.1924 - $0.2025 | 26 In stock |
|
Black
|
1.201 in
30.5 mm
|
Nylon
|
0.453 in
11.5 mm
|
|
| $8.6021 - $15.8458 | Request the lead time here |
M20 x 1.5
|
Grey
|
0.945 in
24.0 mm
|
Nylon 6
|
0.886 in
22.5 mm
|
||
| $0.4256 - $0.4716 | 30 In stock |
|
Black
|
1.016 in
25.8 mm
|
Nylon
|
0.406 in
10.3 mm
|
||
| $83.3947 - $153.6218 | Request the lead time here |
M16 x 1.5
|
Grey
|
0.669 in
17.0 mm
|
Polyamide
|
0.724 in
18.4 mm
|
||
| $28.1601 - $51.8737 | Request the lead time here |
M12 x 1.5
|
Grey
|
0.669 in
17.0 mm
|
Polyamide
|
0.835 in
21.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue